Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1-9 | £ 8.08 | 0% |
10-24 | £ 7.27 | 10% |
25-49 | £ 6.87 | 15% |
50-99 | £ 6.46 | 20% |
100-249 | £ 6.06 | 25% |
250+ | £ 5.66 | 30% |
Housing: Black plastic (Igumid G).
Stud: Steel, silver zinc plated.
Low weight.
Maintenance free.
Thread. Stud: Right Hand. Housing: .L for left hand, .R for right hand
Plastic stud available on request,
(add -PS to part number). Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.