| Price & Availability | Article | Rail size | w1 | h1 | l1 | l2 | For screws | h2 | d1 | d2 | l3 | Weight kg | ||||||||||||||||||
| L1017.55-0315 | 55 | 53 | 48 | 315 | 60 | M14 | 20 | 16 | 24 | 29 | 4.79 | |||||||||||||||||||
£ 185.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 315 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 4.79 | ||||||||||||||||||||||||||||||
| L1017.55-0420 | 55 | 53 | 48 | 420 | 60 | M14 | 20 | 16 | 24 | 29 | 6.38 | |||||||||||||||||||
£ 245.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 420 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 6.38 | ||||||||||||||||||||||||||||||
| L1017.55-0525 | 55 | 53 | 48 | 525 | 60 | M14 | 20 | 16 | 24 | 29 | 7.98 | |||||||||||||||||||
£ 306.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 525 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 7.98 | ||||||||||||||||||||||||||||||
| L1017.55-0630 | 55 | 53 | 48 | 630 | 60 | M14 | 20 | 16 | 24 | 29 | 9.58 | |||||||||||||||||||
£ 366.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 630 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 9.58 | ||||||||||||||||||||||||||||||
| L1017.55-0735 | 55 | 53 | 48 | 735 | 60 | M14 | 20 | 16 | 24 | 29 | 11.17 | |||||||||||||||||||
£ 426.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 735 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 11.17 | ||||||||||||||||||||||||||||||
| L1017.55-0840 | 55 | 53 | 48 | 840 | 60 | M14 | 20 | 16 | 24 | 29 | 12.77 | |||||||||||||||||||
£ 486.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 840 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 12.77 | ||||||||||||||||||||||||||||||
| L1017.55-0945 | 55 | 53 | 48 | 945 | 60 | M14 | 20 | 16 | 24 | 29 | 14.36 | |||||||||||||||||||
£ 546.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 945 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 14.36 | ||||||||||||||||||||||||||||||
| L1017.55-0960 | 55 | 53 | 48 | 960 | 60 | M14 | 20 | 16 | 24 | 29 | 14.59 | |||||||||||||||||||
£ 554.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 960 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 14.59 | ||||||||||||||||||||||||||||||
| L1017.55-1050 | 55 | 53 | 48 | 1050 | 60 | M14 | 20 | 16 | 24 | 29 | 15.96 | |||||||||||||||||||
£ 616.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1050 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 15.96 | ||||||||||||||||||||||||||||||
| L1017.55-1155 | 55 | 53 | 48 | 1155 | 60 | M14 | 20 | 16 | 24 | 29 | 17.56 | |||||||||||||||||||
£ 676.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1155 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 17.56 | ||||||||||||||||||||||||||||||
| L1017.55-1260 | 55 | 53 | 48 | 1260 | 60 | M14 | 20 | 16 | 24 | 29 | 19.15 | |||||||||||||||||||
£ 736.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1260 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 19.15 | ||||||||||||||||||||||||||||||
| L1017.55-1365 | 55 | 53 | 48 | 1365 | 60 | M14 | 20 | 16 | 24 | 29 | 20.75 | |||||||||||||||||||
£ 796.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1365 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 20.75 | ||||||||||||||||||||||||||||||
| L1017.55-1470 | 55 | 53 | 48 | 1470 | 60 | M14 | 20 | 16 | 24 | 29 | 22.34 | |||||||||||||||||||
£ 856.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1470 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 22.34 | ||||||||||||||||||||||||||||||
| L1017.55-1575 | 55 | 53 | 48 | 1575 | 60 | M14 | 20 | 16 | 24 | 29 | 23.94 | |||||||||||||||||||
£ 916.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1575 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 23.94 | ||||||||||||||||||||||||||||||
| L1017.55-1680 | 55 | 53 | 48 | 1680 | 60 | M14 | 20 | 16 | 24 | 29 | 25.54 | |||||||||||||||||||
£ 975.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1680 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 25.54 | ||||||||||||||||||||||||||||||
| L1017.55-1785 | 55 | 53 | 48 | 1785 | 60 | M14 | 20 | 16 | 24 | 29 | 27.13 | |||||||||||||||||||
£ 1,035.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1785 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 27.13 | ||||||||||||||||||||||||||||||
| L1017.55-1890 | 55 | 53 | 48 | 1890 | 60 | M14 | 20 | 16 | 24 | 29 | 28.73 | |||||||||||||||||||
£ 1,095.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1890 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 28.73 | ||||||||||||||||||||||||||||||
| L1017.55-1995 | 55 | 53 | 48 | 1995 | 60 | M14 | 20 | 16 | 24 | 29 | 30.32 | |||||||||||||||||||
£ 1,155.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 1995 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 30.32 | ||||||||||||||||||||||||||||||
| L1017.55-2100 | 55 | 53 | 48 | 2100 | 60 | M14 | 20 | 16 | 24 | 29 | 31.92 | |||||||||||||||||||
£ 1,219.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2100 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 31.92 | ||||||||||||||||||||||||||||||
| L1017.55-2205 | 55 | 53 | 48 | 2205 | 60 | M14 | 20 | 16 | 24 | 29 | 33.52 | |||||||||||||||||||
£ 1,279.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2205 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 33.52 | ||||||||||||||||||||||||||||||
| L1017.55-2310 | 55 | 53 | 48 | 2310 | 60 | M14 | 20 | 16 | 24 | 29 | 35.11 | |||||||||||||||||||
£ 1,339.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2310 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 35.11 | ||||||||||||||||||||||||||||||
| L1017.55-2415 | 55 | 53 | 48 | 2415 | 60 | M14 | 20 | 16 | 24 | 29 | 36.71 | |||||||||||||||||||
£ 1,399.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2415 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 36.71 | ||||||||||||||||||||||||||||||
| L1017.55-2520 | 55 | 53 | 48 | 2520 | 60 | M14 | 20 | 16 | 24 | 29 | 38.30 | |||||||||||||||||||
£ 1,459.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2520 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 38.30 | ||||||||||||||||||||||||||||||
| L1017.55-2625 | 55 | 53 | 48 | 2625 | 60 | M14 | 20 | 16 | 24 | 29 | 39.90 | |||||||||||||||||||
£ 1,519.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2625 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 39.90 | ||||||||||||||||||||||||||||||
| L1017.55-2730 | 55 | 53 | 48 | 2730 | 60 | M14 | 20 | 16 | 24 | 29 | 41.50 | |||||||||||||||||||
£ 1,579.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2730 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 41.50 | ||||||||||||||||||||||||||||||
| L1017.55-2835 | 55 | 53 | 48 | 2835 | 60 | M14 | 20 | 16 | 24 | 29 | 43.09 | |||||||||||||||||||
£ 1,639.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2835 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 43.09 | ||||||||||||||||||||||||||||||
| L1017.55-2940 | 55 | 53 | 48 | 2940 | 60 | M14 | 20 | 16 | 24 | 29 | 44.69 | |||||||||||||||||||
£ 1,699.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 2940 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 44.69 | ||||||||||||||||||||||||||||||
| L1017.55-3045 | 55 | 53 | 48 | 3045 | 60 | M14 | 20 | 16 | 24 | 29 | 46.28 | |||||||||||||||||||
£ 1,759.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3045 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 46.28 | ||||||||||||||||||||||||||||||
| L1017.55-3150 | 55 | 53 | 48 | 3150 | 60 | M14 | 20 | 16 | 24 | 29 | 47.88 | |||||||||||||||||||
£ 1,819.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3150 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 47.88 | ||||||||||||||||||||||||||||||
| L1017.55-3255 | 55 | 53 | 48 | 3255 | 60 | M14 | 20 | 16 | 24 | 29 | 49.48 | |||||||||||||||||||
£ 1,879.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3255 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 49.48 | ||||||||||||||||||||||||||||||
| L1017.55-3360 | 55 | 53 | 48 | 3360 | 60 | M14 | 20 | 16 | 24 | 29 | 51.07 | |||||||||||||||||||
£ 1,939.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3360 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 51.07 | ||||||||||||||||||||||||||||||
| L1017.55-3465 | 55 | 53 | 48 | 3465 | 60 | M14 | 20 | 16 | 24 | 29 | 52.67 | |||||||||||||||||||
£ 1,998.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3465 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 52.67 | ||||||||||||||||||||||||||||||
| L1017.55-3570 | 55 | 53 | 48 | 3570 | 60 | M14 | 20 | 16 | 24 | 29 | 54.26 | |||||||||||||||||||
£ 2,058.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3570 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 54.26 | ||||||||||||||||||||||||||||||
| L1017.55-3675 | 55 | 53 | 48 | 3675 | 60 | M14 | 20 | 16 | 24 | 29 | 55.86 | |||||||||||||||||||
£ 2,118.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3675 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 55.86 | ||||||||||||||||||||||||||||||
| L1017.55-3780 | 55 | 53 | 48 | 3780 | 60 | M14 | 20 | 16 | 24 | 29 | 57.46 | |||||||||||||||||||
£ 2,178.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3780 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 57.46 | ||||||||||||||||||||||||||||||
| L1017.55-3885 | 55 | 53 | 48 | 3885 | 60 | M14 | 20 | 16 | 24 | 29 | 59.05 | |||||||||||||||||||
£ 2,238.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3885 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 59.05 | ||||||||||||||||||||||||||||||
| L1017.55-3990 | 55 | 53 | 48 | 3990 | 60 | M14 | 20 | 16 | 24 | 29 | 60.65 | |||||||||||||||||||
£ 2,298.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 55 w1 53 h1 48 l1 3990 l2 60 For screws M14 h2 20 d1 16 d2 24 l3 29 Weight
kg 60.65 | ||||||||||||||||||||||||||||||
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1017.FN (flanged) and L1017.UN (unflanged).
Supplied with plastic covers for screws.
These are very heavy duty needle roller rails and can only be used with corresponding needle roller carriages L1017. For standard linear guideways and carriages see part no. L1016.