| Price & Availability | Article | Rail size | w1 | h1 | l1 | l2 | For screws | h2 | d1 | d2 | l3 | Weight kg | ||||||||||||||||||
| L1017.35-0320 | 30 | 34 | 32 | 320 | 40 | M8 | 17 | 9 | 15 | 20 | 18.4 | |||||||||||||||||||
£ 88.14 per unit (click for quantity discounts) Ready to despatch 218 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 320 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 18.4 | ||||||||||||||||||||||||||||||
| L1017.35-0400 | 30 | 34 | 32 | 400 | 40 | M8 | 17 | 9 | 15 | 20 | 23.0 | |||||||||||||||||||
£ 122.90 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 400 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 23.0 | ||||||||||||||||||||||||||||||
| L1017.35-0480 | 30 | 34 | 32 | 480 | 40 | M8 | 17 | 9 | 15 | 20 | 27.6 | |||||||||||||||||||
£ 146.24 per unit (click for quantity discounts) Ready to despatch 145 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 480 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 27.6 | ||||||||||||||||||||||||||||||
| L1017.35-0560 | 30 | 34 | 32 | 560 | 40 | M8 | 17 | 9 | 15 | 20 | 32.1 | |||||||||||||||||||
£ 169.91 per unit (click for quantity discounts) Ready to despatch 127 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 560 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 32.1 | ||||||||||||||||||||||||||||||
| L1017.35-0640 | 30 | 34 | 32 | 640 | 40 | M8 | 17 | 9 | 15 | 20 | 36.7 | |||||||||||||||||||
£ 184.94 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 640 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 36.7 | ||||||||||||||||||||||||||||||
| L1017.35-0720 | 30 | 34 | 32 | 720 | 40 | M8 | 17 | 9 | 15 | 20 | 41.3 | |||||||||||||||||||
£ 216.61 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 720 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 41.3 | ||||||||||||||||||||||||||||||
| L1017.35-0800 | 30 | 34 | 32 | 800 | 40 | M8 | 17 | 9 | 15 | 20 | 45.9 | |||||||||||||||||||
£ 239.96 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 800 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 45.9 | ||||||||||||||||||||||||||||||
| L1017.35-0880 | 30 | 34 | 32 | 880 | 40 | M8 | 17 | 9 | 15 | 20 | 50.5 | |||||||||||||||||||
£ 250.62 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 880 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 50.5 | ||||||||||||||||||||||||||||||
| L1017.35-0960 | 30 | 34 | 32 | 960 | 40 | M8 | 17 | 9 | 15 | 20 | 55.1 | |||||||||||||||||||
£ 286.93 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 960 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 55.1 | ||||||||||||||||||||||||||||||
| L1017.35-1040 | 30 | 34 | 32 | 1040 | 40 | M8 | 17 | 9 | 15 | 20 | 2.3 | |||||||||||||||||||
£ 305.71 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1040 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 2.3 | ||||||||||||||||||||||||||||||
| L1017.35-1120 | 30 | 34 | 32 | 1120 | 40 | M8 | 17 | 9 | 15 | 20 | 6.9 | |||||||||||||||||||
£ 343.70 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1120 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 6.9 | ||||||||||||||||||||||||||||||
| L1017.35-1200 | 30 | 34 | 32 | 1200 | 40 | M8 | 17 | 9 | 15 | 20 | 11.5 | |||||||||||||||||||
£ 367.06 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1200 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 11.5 | ||||||||||||||||||||||||||||||
| L1017.35-1280 | 30 | 34 | 32 | 1280 | 40 | M8 | 17 | 9 | 15 | 20 | 16.1 | |||||||||||||||||||
£ 390.40 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1280 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 16.1 | ||||||||||||||||||||||||||||||
| L1017.35-1360 | 30 | 34 | 32 | 1360 | 40 | M8 | 17 | 9 | 15 | 20 | 20.7 | |||||||||||||||||||
£ 413.75 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1360 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 20.7 | ||||||||||||||||||||||||||||||
| L1017.35-1440 | 30 | 34 | 32 | 1440 | 40 | M8 | 17 | 9 | 15 | 20 | 25.3 | |||||||||||||||||||
£ 388.52 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1440 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 25.3 | ||||||||||||||||||||||||||||||
| L1017.35-1520 | 30 | 34 | 32 | 1520 | 40 | M8 | 17 | 9 | 15 | 20 | 29.8 | |||||||||||||||||||
£ 460.47 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1520 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 29.8 | ||||||||||||||||||||||||||||||
| L1017.35-1600 | 30 | 34 | 32 | 1600 | 40 | M8 | 17 | 9 | 15 | 20 | 34.4 | |||||||||||||||||||
£ 483.83 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1600 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 34.4 | ||||||||||||||||||||||||||||||
| L1017.35-1680 | 30 | 34 | 32 | 1680 | 40 | M8 | 17 | 9 | 15 | 20 | 39.0 | |||||||||||||||||||
£ 507.18 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1680 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 39.0 | ||||||||||||||||||||||||||||||
| L1017.35-1760 | 30 | 34 | 32 | 1760 | 40 | M8 | 17 | 9 | 15 | 20 | 43.6 | |||||||||||||||||||
£ 530.52 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1760 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 43.6 | ||||||||||||||||||||||||||||||
| L1017.35-1840 | 30 | 34 | 32 | 1840 | 40 | M8 | 17 | 9 | 15 | 20 | 48.2 | |||||||||||||||||||
£ 553.88 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1840 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 48.2 | ||||||||||||||||||||||||||||||
| L1017.35-1920 | 30 | 34 | 32 | 1920 | 40 | M8 | 17 | 9 | 15 | 20 | 52.8 | |||||||||||||||||||
£ 577.21 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 1920 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 52.8 | ||||||||||||||||||||||||||||||
| L1017.35-2000 | 30 | 34 | 32 | 2000 | 40 | M8 | 17 | 9 | 15 | 20 | 0.0 | |||||||||||||||||||
£ 600.57 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2000 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 0.0 | ||||||||||||||||||||||||||||||
| L1017.35-2080 | 30 | 34 | 32 | 2080 | 40 | M8 | 17 | 9 | 15 | 20 | 4.6 | |||||||||||||||||||
£ 627.84 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2080 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 4.6 | ||||||||||||||||||||||||||||||
| L1017.35-2160 | 30 | 34 | 32 | 2160 | 40 | M8 | 17 | 9 | 15 | 20 | 9.2 | |||||||||||||||||||
£ 651.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2160 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 9.2 | ||||||||||||||||||||||||||||||
| L1017.35-2240 | 30 | 34 | 32 | 2240 | 40 | M8 | 17 | 9 | 15 | 20 | 13.8 | |||||||||||||||||||
£ 674.55 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2240 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 13.8 | ||||||||||||||||||||||||||||||
| L1017.35-2320 | 30 | 34 | 32 | 2320 | 40 | M8 | 17 | 9 | 15 | 20 | 18.4 | |||||||||||||||||||
£ 697.88 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2320 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 18.4 | ||||||||||||||||||||||||||||||
| L1017.35-2400 | 30 | 34 | 32 | 2400 | 40 | M8 | 17 | 9 | 15 | 20 | 23.0 | |||||||||||||||||||
£ 721.23 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2400 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 23.0 | ||||||||||||||||||||||||||||||
| L1017.35-2480 | 30 | 34 | 32 | 2480 | 40 | M8 | 17 | 9 | 15 | 20 | 27.6 | |||||||||||||||||||
£ 744.58 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2480 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 27.6 | ||||||||||||||||||||||||||||||
| L1017.35-2560 | 30 | 34 | 32 | 2560 | 40 | M8 | 17 | 9 | 15 | 20 | 32.1 | |||||||||||||||||||
£ 767.97 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2560 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 32.1 | ||||||||||||||||||||||||||||||
| L1017.35-2640 | 30 | 34 | 32 | 2640 | 40 | M8 | 17 | 9 | 15 | 20 | 36.7 | |||||||||||||||||||
£ 791.31 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2640 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 36.7 | ||||||||||||||||||||||||||||||
| L1017.35-2720 | 30 | 34 | 32 | 2720 | 40 | M8 | 17 | 9 | 15 | 20 | 41.3 | |||||||||||||||||||
£ 814.66 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2720 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 41.3 | ||||||||||||||||||||||||||||||
| L1017.35-2800 | 30 | 34 | 32 | 2800 | 40 | M8 | 17 | 9 | 15 | 20 | 45.9 | |||||||||||||||||||
£ 838.01 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2800 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 45.9 | ||||||||||||||||||||||||||||||
| L1017.35-2880 | 30 | 34 | 32 | 2880 | 40 | M8 | 17 | 9 | 15 | 20 | 50.5 | |||||||||||||||||||
£ 861.36 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2880 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 50.5 | ||||||||||||||||||||||||||||||
| L1017.35-2960 | 30 | 34 | 32 | 2960 | 40 | M8 | 17 | 9 | 15 | 20 | 55.1 | |||||||||||||||||||
£ 884.72 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 2960 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 55.1 | ||||||||||||||||||||||||||||||
| L1017.35-3040 | 30 | 34 | 32 | 3040 | 40 | M8 | 17 | 9 | 15 | 20 | 2.3 | |||||||||||||||||||
£ 908.03 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3040 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 2.3 | ||||||||||||||||||||||||||||||
| L1017.35-3120 | 30 | 34 | 32 | 3120 | 40 | M8 | 17 | 9 | 15 | 20 | 6.9 | |||||||||||||||||||
£ 931.37 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3120 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 6.9 | ||||||||||||||||||||||||||||||
| L1017.35-3200 | 30 | 34 | 32 | 3200 | 40 | M8 | 17 | 9 | 15 | 20 | 11.5 | |||||||||||||||||||
£ 949.85 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3200 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 11.5 | ||||||||||||||||||||||||||||||
| L1017.35-3280 | 30 | 34 | 32 | 3280 | 40 | M8 | 17 | 9 | 15 | 20 | 16.1 | |||||||||||||||||||
£ 978.07 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3280 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 16.1 | ||||||||||||||||||||||||||||||
| L1017.35-3360 | 30 | 34 | 32 | 3360 | 40 | M8 | 17 | 9 | 15 | 20 | 20.7 | |||||||||||||||||||
£ 1,001.41 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3360 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 20.7 | ||||||||||||||||||||||||||||||
| L1017.35-3440 | 30 | 34 | 32 | 3440 | 40 | M8 | 17 | 9 | 15 | 20 | 25.3 | |||||||||||||||||||
£ 1,024.78 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3440 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 25.3 | ||||||||||||||||||||||||||||||
| L1017.35-3520 | 30 | 34 | 32 | 3520 | 40 | M8 | 17 | 9 | 15 | 20 | 29.8 | |||||||||||||||||||
£ 1,048.15 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3520 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 29.8 | ||||||||||||||||||||||||||||||
| L1017.35-3600 | 30 | 34 | 32 | 3600 | 40 | M8 | 17 | 9 | 15 | 20 | 34.4 | |||||||||||||||||||
£ 1,071.49 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3600 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 34.4 | ||||||||||||||||||||||||||||||
| L1017.35-3680 | 30 | 34 | 32 | 3680 | 40 | M8 | 17 | 9 | 15 | 20 | 39.0 | |||||||||||||||||||
£ 1,094.84 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3680 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 39.0 | ||||||||||||||||||||||||||||||
| L1017.35-3760 | 30 | 34 | 32 | 3760 | 40 | M8 | 17 | 9 | 15 | 20 | 43.6 | |||||||||||||||||||
£ 1,118.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3760 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 43.6 | ||||||||||||||||||||||||||||||
| L1017.35-3840 | 30 | 34 | 32 | 3840 | 40 | M8 | 17 | 9 | 15 | 20 | 48.2 | |||||||||||||||||||
£ 1,141.54 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3840 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 48.2 | ||||||||||||||||||||||||||||||
| L1017.35-3920 | 30 | 34 | 32 | 3920 | 40 | M8 | 17 | 9 | 15 | 20 | 52.8 | |||||||||||||||||||
£ 1,164.90 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 3920 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 52.8 | ||||||||||||||||||||||||||||||
| L1017.35-4000 | 30 | 34 | 32 | 4000 | 40 | M8 | 17 | 9 | 15 | 20 | 229.6 | |||||||||||||||||||
£ 1,142.72 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
Rail size 30 w1 34 h1 32 l1 4000 l2 40 For screws M8 h2 17 d1 9 d2 15 l3 20 Weight
kg 229.6 | ||||||||||||||||||||||||||||||
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1017.FN (flanged) and L1017.UN (unflanged).
Supplied with plastic covers for screws.
These are very heavy duty needle roller rails and can only be used with corresponding needle roller carriages L1017. For standard linear guideways and carriages see part no. L1016.