Price & Availability | Article | Rail size | w1 | h1 | l1 | l2 | For screws | h2 | d1 | d2 | l3 | Weight kg | ||||||||||||||||||
L1017.25-0120 | 25 | 23 | 24.5 | 120 | 30 | M6 | 9 | 7 | 11 | 14 | 0.41 | |||||||||||||||||||
£ 22.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 120 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 0.41 | ||||||||||||||||||||||||||||||
L1017.25-0180 | 25 | 23 | 24.5 | 180 | 30 | M6 | 9 | 7 | 11 | 14 | 0.61 | |||||||||||||||||||
£ 31.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 180 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 0.61 | ||||||||||||||||||||||||||||||
L1017.25-0240 | 25 | 23 | 24.5 | 240 | 30 | M6 | 9 | 7 | 11 | 14 | 0.82 | |||||||||||||||||||
£ 43.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 240 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 0.82 | ||||||||||||||||||||||||||||||
L1017.25-0300 | 25 | 23 | 24.5 | 300 | 30 | M6 | 9 | 7 | 11 | 14 | 1.02 | |||||||||||||||||||
£ 53.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 300 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 1.02 | ||||||||||||||||||||||||||||||
L1017.25-0360 | 25 | 23 | 24.5 | 360 | 30 | M6 | 9 | 7 | 11 | 14 | 1.22 | |||||||||||||||||||
£ 63.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 360 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 1.22 | ||||||||||||||||||||||||||||||
L1017.25-0420 | 25 | 23 | 24.5 | 420 | 30 | M6 | 9 | 7 | 11 | 14 | 1.43 | |||||||||||||||||||
£ 72.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 420 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 1.43 | ||||||||||||||||||||||||||||||
L1017.25-0480 | 25 | 23 | 24.5 | 480 | 30 | M6 | 9 | 7 | 11 | 14 | 1.63 | |||||||||||||||||||
£ 82.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 480 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 1.63 | ||||||||||||||||||||||||||||||
L1017.25-0540 | 25 | 23 | 24.5 | 540 | 30 | M6 | 9 | 7 | 11 | 14 | 1.84 | |||||||||||||||||||
£ 92.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 540 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 1.84 | ||||||||||||||||||||||||||||||
L1017.25-0600 | 25 | 23 | 24.5 | 600 | 30 | M6 | 9 | 7 | 11 | 14 | 2.04 | |||||||||||||||||||
£ 102.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 600 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 2.04 | ||||||||||||||||||||||||||||||
L1017.25-0660 | 25 | 23 | 24.5 | 660 | 30 | M6 | 9 | 7 | 11 | 14 | 2.24 | |||||||||||||||||||
£ 111.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 660 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 2.24 | ||||||||||||||||||||||||||||||
L1017.25-0720 | 25 | 23 | 24.5 | 720 | 30 | M6 | 9 | 7 | 11 | 14 | 2.45 | |||||||||||||||||||
£ 121.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 720 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 2.45 | ||||||||||||||||||||||||||||||
L1017.25-0780 | 25 | 23 | 24.5 | 780 | 30 | M6 | 9 | 7 | 11 | 14 | 2.65 | |||||||||||||||||||
£ 130.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 780 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 2.65 | ||||||||||||||||||||||||||||||
L1017.25-0840 | 25 | 23 | 24.5 | 840 | 30 | M6 | 9 | 7 | 11 | 14 | 2.86 | |||||||||||||||||||
£ 140.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 840 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 2.86 | ||||||||||||||||||||||||||||||
L1017.25-0900 | 25 | 23 | 24.5 | 900 | 30 | M6 | 9 | 7 | 11 | 14 | 3.06 | |||||||||||||||||||
£ 150.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 900 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 3.06 | ||||||||||||||||||||||||||||||
L1017.25-0960 | 25 | 23 | 24.5 | 960 | 30 | M6 | 9 | 7 | 11 | 14 | 3.26 | |||||||||||||||||||
£ 159.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 960 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 3.26 | ||||||||||||||||||||||||||||||
L1017.25-1020 | 25 | 23 | 24.5 | 1020 | 30 | M6 | 9 | 7 | 11 | 14 | 3.47 | |||||||||||||||||||
£ 355.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 w1 23 h1 24.5 l1 1020 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 3.47 | ||||||||||||||||||||||||||||||
L1017.25-1080 | 25 | 23 | 24.5 | 1080 | 30 | M6 | 9 | 7 | 11 | 14 | 3.67 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1080 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 3.67 | ||||||||||||||||||||||||||||||
L1017.25-1140 | 25 | 23 | 24.5 | 1140 | 30 | M6 | 9 | 7 | 11 | 14 | 3.88 | |||||||||||||||||||
£ 198.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1140 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 3.88 | ||||||||||||||||||||||||||||||
L1017.25-1200 | 25 | 23 | 24.5 | 1200 | 30 | M6 | 9 | 7 | 11 | 14 | 4.08 | |||||||||||||||||||
£ 207.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1200 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 4.08 | ||||||||||||||||||||||||||||||
L1017.25-1260 | 25 | 23 | 24.5 | 1260 | 30 | M6 | 9 | 7 | 11 | 14 | 4.28 | |||||||||||||||||||
£ 217.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1260 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 4.28 | ||||||||||||||||||||||||||||||
L1017.25-1320 | 25 | 23 | 24.5 | 1320 | 30 | M6 | 9 | 7 | 11 | 14 | 4.49 | |||||||||||||||||||
£ 226.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1320 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 4.49 | ||||||||||||||||||||||||||||||
L1017.25-1380 | 25 | 23 | 24.5 | 1380 | 30 | M6 | 9 | 7 | 11 | 14 | 4.69 | |||||||||||||||||||
£ 236.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1380 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 4.69 | ||||||||||||||||||||||||||||||
L1017.25-1440 | 25 | 23 | 24.5 | 1440 | 30 | M6 | 9 | 7 | 11 | 14 | 4.90 | |||||||||||||||||||
£ 246.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1440 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 4.90 | ||||||||||||||||||||||||||||||
L1017.25-1500 | 25 | 23 | 24.5 | 1500 | 30 | M6 | 9 | 7 | 11 | 14 | 5.10 | |||||||||||||||||||
£ 255.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1500 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 5.10 | ||||||||||||||||||||||||||||||
L1017.25-1560 | 25 | 23 | 24.5 | 1560 | 30 | M6 | 9 | 7 | 11 | 14 | 5.30 | |||||||||||||||||||
£ 265.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1560 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 5.30 | ||||||||||||||||||||||||||||||
L1017.25-1620 | 25 | 23 | 24.5 | 1620 | 30 | M6 | 9 | 7 | 11 | 14 | 5.51 | |||||||||||||||||||
£ 274.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1620 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 5.51 | ||||||||||||||||||||||||||||||
L1017.25-1680 | 25 | 23 | 24.5 | 1680 | 30 | M6 | 9 | 7 | 11 | 14 | 5.71 | |||||||||||||||||||
£ 284.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1680 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 5.71 | ||||||||||||||||||||||||||||||
L1017.25-1740 | 25 | 23 | 24.5 | 1740 | 30 | M6 | 9 | 7 | 11 | 14 | 5.92 | |||||||||||||||||||
£ 294.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1740 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 5.92 | ||||||||||||||||||||||||||||||
L1017.25-1800 | 25 | 23 | 24.5 | 1800 | 30 | M6 | 9 | 7 | 11 | 14 | 6.12 | |||||||||||||||||||
£ 303.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1800 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 6.12 | ||||||||||||||||||||||||||||||
L1017.25-1860 | 25 | 23 | 24.5 | 1860 | 30 | M6 | 9 | 7 | 11 | 14 | 6.32 | |||||||||||||||||||
£ 313.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1860 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 6.32 | ||||||||||||||||||||||||||||||
L1017.25-1920 | 25 | 23 | 24.5 | 1920 | 30 | M6 | 9 | 7 | 11 | 14 | 6.53 | |||||||||||||||||||
£ 322.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1920 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 6.53 | ||||||||||||||||||||||||||||||
L1017.25-1980 | 25 | 23 | 24.5 | 1980 | 30 | M6 | 9 | 7 | 11 | 14 | 6.73 | |||||||||||||||||||
£ 332.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 1980 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 6.73 | ||||||||||||||||||||||||||||||
L1017.25-2040 | 25 | 23 | 24.5 | 2040 | 30 | M6 | 9 | 7 | 11 | 14 | 6.94 | |||||||||||||||||||
£ 345.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2040 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 6.94 | ||||||||||||||||||||||||||||||
L1017.25-2100 | 25 | 23 | 24.5 | 2100 | 30 | M6 | 9 | 7 | 11 | 14 | 7.14 | |||||||||||||||||||
£ 355.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2100 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 7.14 | ||||||||||||||||||||||||||||||
L1017.25-2160 | 25 | 23 | 24.5 | 2160 | 30 | M6 | 9 | 7 | 11 | 14 | 7.34 | |||||||||||||||||||
£ 364.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2160 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 7.34 | ||||||||||||||||||||||||||||||
L1017.25-2220 | 25 | 23 | 24.5 | 2220 | 30 | M6 | 9 | 7 | 11 | 14 | 7.55 | |||||||||||||||||||
£ 374.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2220 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 7.55 | ||||||||||||||||||||||||||||||
L1017.25-2280 | 25 | 23 | 24.5 | 2280 | 30 | M6 | 9 | 7 | 11 | 14 | 7.75 | |||||||||||||||||||
£ 384.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2280 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 7.75 | ||||||||||||||||||||||||||||||
L1017.25-2340 | 25 | 23 | 24.5 | 2340 | 30 | M6 | 9 | 7 | 11 | 14 | 7.96 | |||||||||||||||||||
£ 393.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2340 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 7.96 | ||||||||||||||||||||||||||||||
L1017.25-2400 | 25 | 23 | 24.5 | 2400 | 30 | M6 | 9 | 7 | 11 | 14 | 8.16 | |||||||||||||||||||
£ 403.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2400 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 8.16 | ||||||||||||||||||||||||||||||
L1017.25-2460 | 25 | 23 | 24.5 | 2460 | 30 | M6 | 9 | 7 | 11 | 14 | 8.36 | |||||||||||||||||||
£ 412.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2460 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 8.36 | ||||||||||||||||||||||||||||||
L1017.25-2520 | 25 | 23 | 24.5 | 2520 | 30 | M6 | 9 | 7 | 11 | 14 | 8.57 | |||||||||||||||||||
£ 422.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2520 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 8.57 | ||||||||||||||||||||||||||||||
L1017.25-2580 | 25 | 23 | 24.5 | 2580 | 30 | M6 | 9 | 7 | 11 | 14 | 8.77 | |||||||||||||||||||
£ 432.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2580 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 8.77 | ||||||||||||||||||||||||||||||
L1017.25-2640 | 25 | 23 | 24.5 | 2640 | 30 | M6 | 9 | 7 | 11 | 14 | 8.98 | |||||||||||||||||||
£ 441.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2640 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 8.98 | ||||||||||||||||||||||||||||||
L1017.25-2700 | 25 | 23 | 24.5 | 2700 | 30 | M6 | 9 | 7 | 11 | 14 | 9.18 | |||||||||||||||||||
£ 451.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2700 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 9.18 | ||||||||||||||||||||||||||||||
L1017.25-2760 | 25 | 23 | 24.5 | 2760 | 30 | M6 | 9 | 7 | 11 | 14 | 9.38 | |||||||||||||||||||
£ 460.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2760 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 9.38 | ||||||||||||||||||||||||||||||
L1017.25-2820 | 25 | 23 | 24.5 | 2820 | 30 | M6 | 9 | 7 | 11 | 14 | 9.59 | |||||||||||||||||||
£ 470.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2820 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 9.59 | ||||||||||||||||||||||||||||||
L1017.25-2880 | 25 | 23 | 24.5 | 2880 | 30 | M6 | 9 | 7 | 11 | 14 | 9.79 | |||||||||||||||||||
£ 480.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2880 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 9.79 | ||||||||||||||||||||||||||||||
L1017.25-2940 | 25 | 23 | 24.5 | 2940 | 30 | M6 | 9 | 7 | 11 | 14 | 10.00 | |||||||||||||||||||
£ 489.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 2940 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 10.00 | ||||||||||||||||||||||||||||||
L1017.25-3000 | 25 | 23 | 24.5 | 3000 | 30 | M6 | 9 | 7 | 11 | 14 | 10.20 | |||||||||||||||||||
£ 499.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3000 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 10.20 | ||||||||||||||||||||||||||||||
L1017.25-3060 | 25 | 23 | 24.5 | 3060 | 30 | M6 | 9 | 7 | 11 | 14 | 10.40 | |||||||||||||||||||
£ 508.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3060 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 10.40 | ||||||||||||||||||||||||||||||
L1017.25-3120 | 25 | 23 | 24.5 | 3120 | 30 | M6 | 9 | 7 | 11 | 14 | 10.61 | |||||||||||||||||||
£ 518.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3120 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 10.61 | ||||||||||||||||||||||||||||||
L1017.25-3180 | 25 | 23 | 24.5 | 3180 | 30 | M6 | 9 | 7 | 11 | 14 | 10.81 | |||||||||||||||||||
£ 528.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3180 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 10.81 | ||||||||||||||||||||||||||||||
L1017.25-3240 | 25 | 23 | 24.5 | 3240 | 30 | M6 | 9 | 7 | 11 | 14 | 11.02 | |||||||||||||||||||
£ 537.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3240 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 11.02 | ||||||||||||||||||||||||||||||
L1017.25-3300 | 25 | 23 | 24.5 | 3300 | 30 | M6 | 9 | 7 | 11 | 14 | 11.22 | |||||||||||||||||||
£ 547.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3300 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 11.22 | ||||||||||||||||||||||||||||||
L1017.25-3360 | 25 | 23 | 24.5 | 3360 | 30 | M6 | 9 | 7 | 11 | 14 | 11.42 | |||||||||||||||||||
£ 556.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3360 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 11.42 | ||||||||||||||||||||||||||||||
L1017.25-3420 | 25 | 23 | 24.5 | 3420 | 30 | M6 | 9 | 7 | 11 | 14 | 11.63 | |||||||||||||||||||
£ 566.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3420 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 11.63 | ||||||||||||||||||||||||||||||
L1017.25-3480 | 25 | 23 | 24.5 | 3480 | 30 | M6 | 9 | 7 | 11 | 14 | 11.83 | |||||||||||||||||||
£ 576.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3480 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 11.83 | ||||||||||||||||||||||||||||||
L1017.25-3540 | 25 | 23 | 24.5 | 3540 | 30 | M6 | 9 | 7 | 11 | 14 | 12.04 | |||||||||||||||||||
£ 585.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3540 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 12.04 | ||||||||||||||||||||||||||||||
L1017.25-3600 | 25 | 23 | 24.5 | 3600 | 30 | M6 | 9 | 7 | 11 | 14 | 12.24 | |||||||||||||||||||
£ 595.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3600 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 12.24 | ||||||||||||||||||||||||||||||
L1017.25-3660 | 25 | 23 | 24.5 | 3660 | 30 | M6 | 9 | 7 | 11 | 14 | 12.44 | |||||||||||||||||||
£ 604.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3660 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 12.44 | ||||||||||||||||||||||||||||||
L1017.25-3720 | 25 | 23 | 24.5 | 3720 | 30 | M6 | 9 | 7 | 11 | 14 | 12.65 | |||||||||||||||||||
£ 614.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3720 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 12.65 | ||||||||||||||||||||||||||||||
L1017.25-3780 | 25 | 23 | 24.5 | 3780 | 30 | M6 | 9 | 7 | 11 | 14 | 12.85 | |||||||||||||||||||
£ 624.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3780 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 12.85 | ||||||||||||||||||||||||||||||
L1017.25-3840 | 25 | 23 | 24.5 | 3840 | 30 | M6 | 9 | 7 | 11 | 14 | 13.06 | |||||||||||||||||||
£ 633.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3840 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 13.06 | ||||||||||||||||||||||||||||||
L1017.25-3900 | 25 | 23 | 24.5 | 3900 | 30 | M6 | 9 | 7 | 11 | 14 | 13.26 | |||||||||||||||||||
£ 643.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3900 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 13.26 | ||||||||||||||||||||||||||||||
L1017.25-3960 | 25 | 23 | 24.5 | 3960 | 30 | M6 | 9 | 7 | 11 | 14 | 13.46 | |||||||||||||||||||
£ 652.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 w1 23 h1 24.5 l1 3960 l2 30 For screws M6 h2 9 d1 7 d2 11 l3 14 Weight
kg 13.46 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1017.FN (flanged) and L1017.UN (unflanged).
Supplied with plastic covers for screws.
These are very heavy duty needle roller rails and can only be used with corresponding needle roller carriages L1017. For standard linear guideways and carriages see part no. L1016.