Units | Price/unit after discount | Applied Discount |
1 | £ 49.67 | 0% |
5 | £ 44.70 | 10% |
20 | £ 39.74 | 20% |
40 | £ 34.77 | 30% |
100 | £ 29.80 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 49.67 | 0% |
5 | £ 44.70 | 10% |
20 | £ 39.74 | 20% |
40 | £ 34.77 | 30% |
100 | £ 29.80 | 40% |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For precise positioning of the flanged units they are provided with a rear centring bore and dowel pin location - please see technical pages fro these dimensions.