Price & Availability | CAD | Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | d5 | h2 | l3 | Weight kg |
w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1869.012 | 12 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 46.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.015 | 15 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 48.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.017 | 17 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 33.0 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 48.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.020 | 20 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 25.34 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.025 | 25 | 68 | 125 | 51 | 34.0 | 12 | M6x1 | 60 | 98 | 65 | 0.7 | 27.0 | 14 | 35.7 | 16 | 34.0 | 14.3 | 39.1 | 14.0 | 7.8 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 29.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.030 | 30 | 80 | 144 | 58 | 40.3 | 12 | M6x1 | 70 | 117 | 72 | 1.2 | 31.0 | 14 | 40.2 | 18 | 38.1 | 15.9 | 44.1 | 19.5 | 11.2 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 37.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.035 | 35 | 90 | 161 | 66 | 48.0 | 15 | M6x1 | 80 | 130 | 82 | 1.6 | 34.0 | 16 | 44.4 | 19 | 42.9 | 17.5 | 48.3 | 25.7 | 15.2 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 70.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.040 | 40 | 100 | 175 | 71 | 53.0 | 15 | M6x1 | 88 | 144 | 87 | 2.0 | 36.0 | 16 | 51.2 | 21 | 49.2 | 19.0 | 55.1 | 29.6 | 18.2 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 56.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.045 | 45 | 108 | 181 | 72 | 57.2 | 15 | M6x1 | 95 | 148 | 90 | 2.3 | 38.0 | 18 | 52.2 | 22 | 49.2 | 19.0 | 56.3 | 31.8 | 20.8 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 74.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.050 | 50 | 115 | 190 | 76 | 61.8 | 15 | M6x1 | 100 | 157 | 94 | 2.7 | 40.0 | 18 | 54.6 | 22 | 51.6 | 19.0 | 59.3 | 35.1 | 23.2 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 74.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.055 | 55 | 130 | 219 | 86 | 69.0 | 16 | M6x1 | 110 | 184 | 104 | 3.5 | 43.0 | 20 | 58.4 | 25 | 55.6 | 22.2 | 62.8 | 43.5 | 29.2 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 129.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1869.060 | 60 | 140 | 250 | 92 | 74.9 | 23 | M6x1 | 120 | 202 | 118 | 4.2 | 48.0 | 20 | 68.7 | 29 | 65.1 | 25.4 | 73.3 | 52.5 | 32.8 | 2500 | ||||||||||||||||||||||||||||||||||||||
£ 149.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | d5 | h2 | l3 | Weight kg |
w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1869.012 | 12 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 |
L1869.015 | 15 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 |
L1869.017 | 17 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 33.0 | 12.8 | 6.6 | 6500 |
L1869.020 | 20 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 |
L1869.025 | 25 | 68 | 125 | 51 | 34.0 | 12 | M6x1 | 60 | 98 | 65 | 0.7 | 27.0 | 14 | 35.7 | 16 | 34.0 | 14.3 | 39.1 | 14.0 | 7.8 | 6500 |
L1869.030 | 30 | 80 | 144 | 58 | 40.3 | 12 | M6x1 | 70 | 117 | 72 | 1.2 | 31.0 | 14 | 40.2 | 18 | 38.1 | 15.9 | 44.1 | 19.5 | 11.2 | 4500 |
L1869.035 | 35 | 90 | 161 | 66 | 48.0 | 15 | M6x1 | 80 | 130 | 82 | 1.6 | 34.0 | 16 | 44.4 | 19 | 42.9 | 17.5 | 48.3 | 25.7 | 15.2 | 4500 |
L1869.040 | 40 | 100 | 175 | 71 | 53.0 | 15 | M6x1 | 88 | 144 | 87 | 2.0 | 36.0 | 16 | 51.2 | 21 | 49.2 | 19.0 | 55.1 | 29.6 | 18.2 | 3500 |
L1869.045 | 45 | 108 | 181 | 72 | 57.2 | 15 | M6x1 | 95 | 148 | 90 | 2.3 | 38.0 | 18 | 52.2 | 22 | 49.2 | 19.0 | 56.3 | 31.8 | 20.8 | 3500 |
L1869.050 | 50 | 115 | 190 | 76 | 61.8 | 15 | M6x1 | 100 | 157 | 94 | 2.7 | 40.0 | 18 | 54.6 | 22 | 51.6 | 19.0 | 59.3 | 35.1 | 23.2 | 3000 |
L1869.055 | 55 | 130 | 219 | 86 | 69.0 | 16 | M6x1 | 110 | 184 | 104 | 3.5 | 43.0 | 20 | 58.4 | 25 | 55.6 | 22.2 | 62.8 | 43.5 | 29.2 | 3000 |
L1869.060 | 60 | 140 | 250 | 92 | 74.9 | 23 | M6x1 | 120 | 202 | 118 | 4.2 | 48.0 | 20 | 68.7 | 29 | 65.1 | 25.4 | 73.3 | 52.5 | 32.8 | 2500 |
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.