Pillow Block Bearings
cast iron
Price & Availability | CAD | Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 | w1 | Weight kg |
w2 | w3 | w4 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1867.012 | 12 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 93.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1867.015 | 15 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
L1867.017 | 17 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 130.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1867.020 | 20 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | ||||||||||||||||||||||||||||||||||||||
L1867.025 | 25 | 264 | 78 | 225 | 34.0 | R1/8" | 60 | 41 | 34.0 | 1.7 | 21 | 14.3 | 48.8 | 14.0 | 7.8 | 6500 | ||||||||||||||||||||||||||||||||||||||
£ 138.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1867.030 | 30 | 264 | 78 | 225 | 40.3 | R1/8" | 80 | 41 | 38.1 | 1.9 | 21 | 15.9 | 58.4 | 19.5 | 11.2 | 4500 | ||||||||||||||||||||||||||||||||||||||
L1867.035 | 35 | 264 | 78 | 225 | 48.0 | R1/8" | 80 | 41 | 42.9 | 2.1 | 21 | 17.5 | 58.4 | 25.7 | 15.2 | 4500 | ||||||||||||||||||||||||||||||||||||||
£ 148.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1867.040 | 40 | 274 | 98 | 225 | 53.0 | R1/8" | 100 | 41 | 49.2 | 4.2 | 21 | 19.0 | 75.6 | 29.6 | 18.2 | 3500 | ||||||||||||||||||||||||||||||||||||||
L1867.045 | 45 | 274 | 98 | 225 | 57.2 | R1/8" | 100 | 41 | 49.2 | 4.2 | 21 | 19.0 | 45.6 | 31.8 | 20.8 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 266.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1867.050 | 50 | 274 | 98 | 225 | 61.8 | R1/8" | 100 | 41 | 51.6 | 4.2 | 21 | 19.0 | 75.6 | 35.1 | 23.2 | 3000 |
Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 | w1 | Weight kg |
w2 | w3 | w4 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1867.012 | 12 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 |
L1867.015 | 15 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 |
L1867.017 | 17 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 |
L1867.020 | 20 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 |
L1867.025 | 25 | 264 | 78 | 225 | 34.0 | R1/8" | 60 | 41 | 34.0 | 1.7 | 21 | 14.3 | 48.8 | 14.0 | 7.8 | 6500 |
L1867.030 | 30 | 264 | 78 | 225 | 40.3 | R1/8" | 80 | 41 | 38.1 | 1.9 | 21 | 15.9 | 58.4 | 19.5 | 11.2 | 4500 |
L1867.035 | 35 | 264 | 78 | 225 | 48.0 | R1/8" | 80 | 41 | 42.9 | 2.1 | 21 | 17.5 | 58.4 | 25.7 | 15.2 | 4500 |
L1867.040 | 40 | 274 | 98 | 225 | 53.0 | R1/8" | 100 | 41 | 49.2 | 4.2 | 21 | 19.0 | 75.6 | 29.6 | 18.2 | 3500 |
L1867.045 | 45 | 274 | 98 | 225 | 57.2 | R1/8" | 100 | 41 | 49.2 | 4.2 | 21 | 19.0 | 45.6 | 31.8 | 20.8 | 3500 |
L1867.050 | 50 | 274 | 98 | 225 | 61.8 | R1/8" | 100 | 41 | 51.6 | 4.2 | 21 | 19.0 | 75.6 | 35.1 | 23.2 | 3000 |
Housings made from cold rolled sheet steel with zinc-plated surfaces.
Re-lubricatable. For use with stretcher frame (see our part L1868).
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seal) for through shafts.
-CC for one open and one closed protective caps for shaft ends.