Price & Availability | Article | Type | d1 | l1 | d2 | d3 | h1 | h2 | Insert material | h3 | |||||||||||||||
P0445.030-010-ZP | Male | M 3 | 10 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 156 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 3 l1 10 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.040-010-ZP | Male | M 4 | 10 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.13 per unit (click for quantity discounts) Ready to despatch 984 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 4 l1 10 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.040-015-ZP | Male | M 4 | 15 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.16 per unit (click for quantity discounts) Ready to despatch 182 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 4 l1 15 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.040-025-ZP | Male | M 4 | 25 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 4 l1 25 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.050-010-ZP | Male | M 5 | 10 | 20 | 13.0 | 16.0 | 6 | Steel ZP | - | ||||||||||||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 5 l1 10 d2 20 d3 13.0 h1 16.0 h2 6 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.050-015-ZP | Male | M 5 | 15 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 144 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 5 l1 15 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.050-016-ZP | Male | M 5 | 15 | 20 | 13.0 | 16.0 | 6 | Steel ZP | - | ||||||||||||||||
£ 1.31 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 5 l1 15 d2 20 d3 13.0 h1 16.0 h2 6 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.050-017-ZP | Male | M 5 | 20 | 20 | 13.0 | 16.0 | 6 | Steel ZP | - | ||||||||||||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 5 l1 20 d2 20 d3 13.0 h1 16.0 h2 6 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.050-025-ZP | Male | M 5 | 25 | 20 | 13.0 | 16.0 | 6 | Steel ZP | - | ||||||||||||||||
£ 1.35 per unit (click for quantity discounts) Ready to despatch 175 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 5 l1 25 d2 20 d3 13.0 h1 16.0 h2 6 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.060-015-ZP | Male | M 6 | 15 | 15 | 11.5 | 13.5 | 5 | Steel ZP | - | ||||||||||||||||
£ 1.17 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M 6 l1 15 d2 15 d3 11.5 h1 13.5 h2 5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0445.030-15A-BR | Female - blind | M 3 | - | 15 | 11.5 | 13.5 | 5 | Brass | 9 | ||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 201 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 3 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.040-15A-BR | Female - blind | M 4 | - | 15 | 11.5 | 13.5 | 5 | Brass | 9 | ||||||||||||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 4 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.050-15A-BR | Female - blind | M 5 | - | 15 | 11.5 | 13.5 | 5 | Brass | 9 | ||||||||||||||||
£ 1.53 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 5 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.060-15A-BR | Female - blind | M 6 | - | 15 | 11.5 | 13.5 | 5 | Brass | 9 | ||||||||||||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 6 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.050-20A-BR | Female - blind | M 5 | - | 20 | 13.0 | 16.0 | 6 | Brass | 9 | ||||||||||||||||
£ 1.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 5 l1 - d2 20 d3 13.0 h1 16.0 h2 6 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.060-20A-BR | Female - blind | M 6 | - | 20 | 13.0 | 16.0 | 6 | Brass | 9 | ||||||||||||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 6 l1 - d2 20 d3 13.0 h1 16.0 h2 6 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0445.060-32A-BR | Female - blind | M 6 | - | 32 | 17.0 | 22.0 | 9 | Brass | 11 | ||||||||||||||||
£ 1.96 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M 6 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 11 | |||||||||||||||||||||||||
P0445.080-32A-BR | Female - blind | M8 | - | 32 | 17.0 | 22.0 | 9 | Brass | 11 | ||||||||||||||||
£ 2.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M8 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 11 | |||||||||||||||||||||||||
P0445.100-32A-BR | Female - blind | M10 | - | 32 | 17.0 | 22.0 | 9 | Brass | 11 | ||||||||||||||||
£ 2.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - blind d1 M10 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 11 | |||||||||||||||||||||||||
P0445.030-15B-BR | Female - through | M 3 | - | 15 | 11.5 | 13.5 | 5 | Brass | 11.5 | ||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 3 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.040-15B-BR | Female - through | M 4 | - | 15 | 11.5 | 13.5 | 5 | Brass | 11.5 | ||||||||||||||||
£ 1.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 4 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.040-20B-BR | Female - through | M 4 | - | 20 | 13.0 | 16.0 | 6 | Brass | 11.5 | ||||||||||||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 4 l1 - d2 20 d3 13.0 h1 16.0 h2 6 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.050-15B-BR | Female - through | M 5 | - | 15 | 11.5 | 13.5 | 5 | Brass | 11.5 | ||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 5 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.050-20B-BR | Female - through | M 5 | - | 20 | 13.0 | 16.0 | 6 | Brass | 11.5 | ||||||||||||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 5 l1 - d2 20 d3 13.0 h1 16.0 h2 6 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.060-15B-BR | Female - through | M 6 | - | 15 | 11.5 | 13.5 | 5 | Brass | 11.5 | ||||||||||||||||
£ 1.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 6 l1 - d2 15 d3 11.5 h1 13.5 h2 5 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.060-20B-BR | Female - through | M 6 | - | 20 | 13.0 | 16.0 | 6 | Brass | 11.5 | ||||||||||||||||
£ 1.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 6 l1 - d2 20 d3 13.0 h1 16.0 h2 6 Insert material Brass h3 11.5 | |||||||||||||||||||||||||
P0445.060-32B-BR | Female - through | M 6 | - | 32 | 17.0 | 22.0 | 9 | Brass | 16.5 | ||||||||||||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 6 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 16.5 | |||||||||||||||||||||||||
P0445.080-32B-BR | Female - through | M 8 | - | 32 | 17.0 | 22.0 | 9 | Brass | 16.5 | ||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M 8 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 16.5 | |||||||||||||||||||||||||
P0445.100-32B-BR | Female - through | M10 | - | 32 | 17.0 | 22.0 | 9 | Brass | 16.5 | ||||||||||||||||
£ 2.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female - through d1 M10 l1 - d2 32 d3 17.0 h1 22.0 h2 9 Insert material Brass h3 16.5 |
Duroplast, black, male version with zinc-plated thread, female versions with brass insert.
Type A has a tapped blind bush, type B has a through threaded bush.
Resistant to organic and inorganic chemical substances such as oils, greases, fuels and solvents.