Price & Availability | Article | Type | d1 | l1 | d2 | d3 | h1 | h2 | Insert material | h3 | |||||||||||||||
P0444.040-010-ZP | Male | M4 | 10 | 15 | 11 | 12 | 1.5 | Steel ZP | - | ||||||||||||||||
£ 1.39 per unit (click for quantity discounts) Ready to despatch 1877 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M4 l1 10 d2 15 d3 11 h1 12 h2 1.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.050-010-ZP | Male | M5 | 10 | 15 | 11 | 12 | 1.5 | Steel ZP | - | ||||||||||||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 171 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M5 l1 10 d2 15 d3 11 h1 12 h2 1.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.050-013-ZP | Male | M5 | 13 | 18 | 12 | 17 | 4.0 | Steel ZP | - | ||||||||||||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 147 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M5 l1 13 d2 18 d3 12 h1 17 h2 4.0 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.050-040-ZP | Male | M5 | 40 | 24 | 12 | 17 | 5.5 | Steel ZP | - | ||||||||||||||||
£ 1.52 per unit (click for quantity discounts) Ready to despatch 191 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M5 l1 40 d2 24 d3 12 h1 17 h2 5.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.060-013-ZP | Male | M6 | 13 | 18 | 16 | 17 | 4.0 | Steel ZP | - | ||||||||||||||||
£ 1.83 per unit (click for quantity discounts) Ready to despatch 191 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M6 l1 13 d2 18 d3 16 h1 17 h2 4.0 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.060-015-ZP | Male | M6 | 15 | 24 | 16 | 17 | 5.5 | Steel ZP | - | ||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M6 l1 15 d2 24 d3 16 h1 17 h2 5.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.080-015-ZP | Male | M8 | 15 | 24 | 16 | 17 | 5.5 | Steel ZP | - | ||||||||||||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M8 l1 15 d2 24 d3 16 h1 17 h2 5.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.080-025-ZP | Male | M8 | 25 | 24 | 16 | 17 | 5.5 | Steel ZP | - | ||||||||||||||||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 194 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Male d1 M8 l1 25 d2 24 d3 16 h1 17 h2 5.5 Insert material Steel ZP h3 - | |||||||||||||||||||||||||
P0444.030-015-BR | Female | M3 | - | 15 | 11 | 12 | 1.5 | Brass | 9 | ||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M3 l1 - d2 15 d3 11 h1 12 h2 1.5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.040-015-BR | Female | M4 | - | 15 | 11 | 12 | 1.5 | Brass | 9 | ||||||||||||||||
£ 1.39 per unit (click for quantity discounts) Ready to despatch 202 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M4 l1 - d2 15 d3 11 h1 12 h2 1.5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.050-015-BR | Female | M5 | - | 15 | 11 | 12 | 1.5 | Brass | 9 | ||||||||||||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M5 l1 - d2 15 d3 11 h1 12 h2 1.5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.050-018-BR | Female | M5 | - | 18 | 12 | 17 | 4.0 | Brass | 9 | ||||||||||||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M5 l1 - d2 18 d3 12 h1 17 h2 4.0 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.060-015-BR | Female | M5 | - | 15 | 11 | 12 | 1.5 | Brass | 9 | ||||||||||||||||
£ 1.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M5 l1 - d2 15 d3 11 h1 12 h2 1.5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.060-018-BR | Female | M6 | - | 18 | 12 | 17 | 4.0 | Brass | 9 | ||||||||||||||||
£ 1.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M6 l1 - d2 18 d3 12 h1 17 h2 4.0 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.060-024-BR | Female | M6 | - | 24 | 16 | 17 | 5.5 | Brass | 9 | ||||||||||||||||
£ 1.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M6 l1 - d2 24 d3 16 h1 17 h2 5.5 Insert material Brass h3 9 | |||||||||||||||||||||||||
P0444.080-024-BR | Female | M8 | - | 24 | 16 | 17 | 5.5 | Brass | 9 | ||||||||||||||||
£ 1.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Female d1 M8 l1 - d2 24 d3 16 h1 17 h2 5.5 Insert material Brass h3 9 |
Duroplast, black satin finish, male version with zinc-plated thread, female version with brass insert.
Resistant to organic and inorganic chemical substances such as oils, greases, fuels and solvents.