Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | A/F | ||||||
P0511.030-006-NP | M 3 | 6 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 6 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.030-008-NP | M 3 | 8 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.030-010-NP | M 3 | 10 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.030-012-NP | M 3 | 12 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.030-016-NP | M 3 | 16 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 16 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.030-020-NP | M 3 | 20 | 5.5 | 2.40 | 1.0 | 2.0 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 d2 5.5 h1 2.40 l2
max. 1.0 A/F 2.0 | |||||||||||||
P0511.040-006-NP | M 4 | 6 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 6 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-008-NP | M 4 | 8 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-010-NP | M 4 | 10 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-012-NP | M 4 | 12 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-016-NP | M 4 | 16 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 16 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-020-NP | M 4 | 20 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.040-025-NP | M 4 | 25 | 7.0 | 3.10 | 1.4 | 2.5 | |||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 d2 7.0 h1 3.10 l2
max. 1.4 A/F 2.5 | |||||||||||||
P0511.050-008-NP | M 5 | 8 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-010-NP | M 5 | 10 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-012-NP | M 5 | 12 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-016-NP | M 5 | 16 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 16 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-020-NP | M 5 | 20 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-025-NP | M 5 | 25 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.050-030-NP | M 5 | 30 | 8.5 | 3.65 | 1.6 | 3.0 | |||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 d2 8.5 h1 3.65 l2
max. 1.6 A/F 3.0 | |||||||||||||
P0511.060-010-NP | M 6 | 10 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-012-NP | M 6 | 12 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-016-NP | M 6 | 16 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 1.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 16 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-020-NP | M 6 | 20 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-025-NP | M 6 | 25 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-030-NP | M 6 | 30 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 | |||||||||||||
P0511.060-040-NP | M 6 | 40 | 10.0 | 4.40 | 2.0 | 4.0 | |||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 40 d2 10.0 h1 4.40 l2
max. 2.0 A/F 4.0 |
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.