| Price & Availability | Article | For panel t1 | d1 | w1 ±0.5 | A/F | h1 ±0.3 | ||||||
| P0325.030-016-ZP | 0,7-1,6 | M 3 | 10.5 | 6.8 | 7.2 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 0,7-1,6 d1 M 3 w1
±0.5 10.5 A/F 6.8 h1
±0.3 7.2 | ||||||||||||
| P0325.040-016-ZP | 0,7-1,6 | M 4 | 13.2 | 9.5 | 8.6 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 0,7-1,6 d1 M 4 w1
±0.5 13.2 A/F 9.5 h1
±0.3 8.6 | ||||||||||||
| P0325.040-026-ZP | 1,7-2,6 | M 4 | 13.2 | 9.5 | 9.5 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 1,7-2,6 d1 M 4 w1
±0.5 13.2 A/F 9.5 h1
±0.3 9.5 | ||||||||||||
| P0325.040-032-ZP | 2,0-3,2 | M 4 | 13.2 | 9.5 | 10.2 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 2,0-3,2 d1 M 4 w1
±0.5 13.2 A/F 9.5 h1
±0.3 10.2 | ||||||||||||
| P0325.050-016-ZP | 0,7-1,6 | M 5 | 13.2 | 9.5 | 8.6 | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 1299 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For panel t1 0,7-1,6 d1 M 5 w1
±0.5 13.2 A/F 9.5 h1
±0.3 8.6 | ||||||||||||
| P0325.050-026-ZP | 1,7-2,6 | M 5 | 13.2 | 9.5 | 9.5 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 1,7-2,6 d1 M 5 w1
±0.5 13.2 A/F 9.5 h1
±0.3 9.5 | ||||||||||||
| P0325.050-032-ZP | 2,0-3,2 | M 5 | 13.2 | 9.5 | 10.2 | |||||||
£ 14.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For panel t1 2,0-3,2 d1 M 5 w1
±0.5 13.2 A/F 9.5 h1
±0.3 10.2 | ||||||||||||
| P0325.060-016-ZP | 0,7-1,6 | M 6 | 13.2 | 9.5 | 8.6 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 0,7-1,6 d1 M 6 w1
±0.5 13.2 A/F 9.5 h1
±0.3 8.6 | ||||||||||||
| P0325.060-026-ZP | 1,7-2,6 | M 6 | 13.2 | 9.5 | 9.5 | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For panel t1 1,7-2,6 d1 M 6 w1
±0.5 13.2 A/F 9.5 h1
±0.3 9.5 | ||||||||||||
| P0325.060-032-ZP | 2,0-3,2 | M 6 | 13.2 | 9.5 | 10.2 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 2,0-3,2 d1 M 6 w1
±0.5 13.2 A/F 9.5 h1
±0.3 10.2 | ||||||||||||
| P0325.080-016-ZP | 0,7-1,6 | M 8 | 17.8 | 12.8 | 10.6 | |||||||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 498 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For panel t1 0,7-1,6 d1 M 8 w1
±0.5 17.8 A/F 12.8 h1
±0.3 10.6 | ||||||||||||
| P0325.080-026-ZP | 1,7-2,6 | M 8 | 17.8 | 12.8 | 11.5 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 1,7-2,6 d1 M 8 w1
±0.5 17.8 A/F 12.8 h1
±0.3 11.5 | ||||||||||||
| P0325.080-043-ZP | 2,7-4,3 | M 8 | 17.8 | 12.8 | 13.0 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 2,7-4,3 d1 M 8 w1
±0.5 17.8 A/F 12.8 h1
±0.3 13.0 | ||||||||||||
| P0325.100-016-ZP | 0,7-1,6 | M10 | 17.8 | 12.8 | 10.6 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 0,7-1,6 d1 M10 w1
±0.5 17.8 A/F 12.8 h1
±0.3 10.6 | ||||||||||||
| P0325.100-026-ZP | 1,7-2,6 | M10 | 17.8 | 12.8 | 11.5 | |||||||
£ 27.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For panel t1 1,7-2,6 d1 M10 w1
±0.5 17.8 A/F 12.8 h1
±0.3 11.5 | ||||||||||||
| P0325.100-043-ZP | 2,7-4,3 | M10 | 17.8 | 12.8 | 13.0 | |||||||
Ready to despatch 0 Need more? Please call us.
For panel t1 2,7-4,3 d1 M10 w1
±0.5 17.8 A/F 12.8 h1
±0.3 13.0 | ||||||||||||
Steel, zinc-plated.
A/F is hole size across flats.
r = 0,5. Select the part number according to the thread required and the thickness of the prefered material.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk