Hexagon Nuts
Stainless Steel
Price & Availability | Article | d1 | h1 | h2 min. | A/F | r1 | Material | ||||||
P0317.030-A2 | M 3 | 5 | 3 | 5.5 | - | A2 s/s | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 1100 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 h1 5 h2
min. 3 A/F 5.5 r1 - Material A2 s/s | |||||||||||||
P0317.040-A2 | M 4 | 5.5 | 4.4 | 7 | 8 | A2 s/s | |||||||
£ 12.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 h1 5.5 h2
min. 4.4 A/F 7 r1 8 Material A2 s/s | |||||||||||||
P0317.050-A2 | M 5 | 7 | 5.2 | 8 | 10 | A2 s/s | |||||||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 1070 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 h1 7 h2
min. 5.2 A/F 8 r1 10 Material A2 s/s | |||||||||||||
P0317.060-A2 | M 6 | 9 | 7 | 10 | 12 | A2 s/s | |||||||
£ 19.00 per 100 units (click for quantity discounts) Ready to despatch 139 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 9 h2
min. 7 A/F 10 r1 12 Material A2 s/s | |||||||||||||
P0317.080-A2 | M 8 | 12 | 9.5 | 13 | 15 | A2 s/s | |||||||
£ 39.00 per 100 units (click for quantity discounts) Ready to despatch 291 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 12 h2
min. 9.5 A/F 13 r1 15 Material A2 s/s | |||||||||||||
P0317.100-A2 | M10 | 14 | 11 | 17 | 20 | A2 s/s | |||||||
£ 73.00 per 100 units (click for quantity discounts) Ready to despatch 231 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 14 h2
min. 11 A/F 17 r1 20 Material A2 s/s | |||||||||||||
P0317.120-A2 | M12 | 16 | 13.5 | 19 | 25 | A2 s/s | |||||||
£ 96.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 16 h2
min. 13.5 A/F 19 r1 25 Material A2 s/s | |||||||||||||
P0317.140-A2 | M14 | 18 | 15 | 22 | 28 | A2 s/s | |||||||
£ 316.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1 18 h2
min. 15 A/F 22 r1 28 Material A2 s/s | |||||||||||||
P0317.160-A2 | M16 | 20 | 17 | 24 | 30 | A2 s/s | |||||||
£ 235.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 20 h2
min. 17 A/F 24 r1 30 Material A2 s/s | |||||||||||||
P0317.180-A2 | M18 | 22 | 19 | 27 | 32 | A2 s/s | |||||||
£ 487.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 h1 22 h2
min. 19 A/F 27 r1 32 Material A2 s/s | |||||||||||||
P0317.200-A2 | M20 | 25 | 21 | 30 | 35 | A2 s/s | |||||||
£ 639.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 25 h2
min. 21 A/F 30 r1 35 Material A2 s/s | |||||||||||||
P0317.220-A2 | M22 | 28 | 22 | 32 | 35 | A2 s/s | |||||||
£ 1,098.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 h1 28 h2
min. 22 A/F 32 r1 35 Material A2 s/s | |||||||||||||
P0317.240-A2 | M24 | 30 | 24 | 36 | 40 | A2 s/s | |||||||
£ 1,272.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 30 h2
min. 24 A/F 36 r1 40 Material A2 s/s | |||||||||||||
P0317.270-A2 | M27 | 32 | 26 | 41 | 50 | A2 s/s | |||||||
£ 2,276.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 h1 32 h2
min. 26 A/F 41 r1 50 Material A2 s/s | |||||||||||||
P0317.300-A2 | M30 | 34 | 28 | 46 | 60 | A2 s/s | |||||||
£ 2,968.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 34 h2
min. 28 A/F 46 r1 60 Material A2 s/s |
Stainless steel (A2).
To DIN 917.