Washers Square
Stainless Steel
Price & Availability | Article | Thread | d1 | d2 | h1 min. | w1 | Material | ||||||
P0371.030-ZP | M 3 | 3.1 | 5.6 | 2.0 | 1.0 | Steel ZP | |||||||
Ready to despatch 43232 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M 3 d1 3.1 d2 5.6 h1
min. 2.0 w1 1.0 Material Steel ZP | |||||||||||||
P0371.035-ZP | M3,5 | 3.6 | 6.1 | 2.0 | 1.0 | Steel ZP | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M3,5 d1 3.6 d2 6.1 h1
min. 2.0 w1 1.0 Material Steel ZP | |||||||||||||
P0371.040-ZP | M 4 | 4.1 | 7.0 | 2.4 | 1.2 | Steel ZP | |||||||
Ready to despatch 60362 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M 4 d1 4.1 d2 7.0 h1
min. 2.4 w1 1.2 Material Steel ZP | |||||||||||||
P0371.050-ZP | M 5 | 5.1 | 8.8 | 3.2 | 1.6 | Steel ZP | |||||||
Ready to despatch 4980 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M 5 d1 5.1 d2 8.8 h1
min. 3.2 w1 1.6 Material Steel ZP | |||||||||||||
P0371.060-ZP | M 6 | 6.1 | 9.9 | 3.2 | 1.6 | Steel ZP | |||||||
Ready to despatch 428 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M 6 d1 6.1 d2 9.9 h1
min. 3.2 w1 1.6 Material Steel ZP | |||||||||||||
P0371.080-ZP | M 8 | 8.1 | 12.7 | 4.0 | 2.0 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 3457 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M 8 d1 8.1 d2 12.7 h1
min. 4.0 w1 2.0 Material Steel ZP | |||||||||||||
P0371.100-ZP | M10 | 10.2 | 16.0 | 5.0 | 2.5 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 2409 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M10 d1 10.2 d2 16.0 h1
min. 5.0 w1 2.5 Material Steel ZP | |||||||||||||
P0371.120-ZP | M12 | 12.2 | 18.0 | 5.0 | 2.5 | Steel ZP | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 6958 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M12 d1 12.2 d2 18.0 h1
min. 5.0 w1 2.5 Material Steel ZP | |||||||||||||
P0371.140-ZP | M14 | 14.2 | 21.1 | 6.0 | 3.0 | Steel ZP | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 386 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M14 d1 14.2 d2 21.1 h1
min. 6.0 w1 3.0 Material Steel ZP | |||||||||||||
P0371.160-ZP | M16 | 24.4 | 24.4 | 7.0 | 3.5 | Steel ZP | |||||||
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 1984 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M16 d1 24.4 d2 24.4 h1
min. 7.0 w1 3.5 Material Steel ZP | |||||||||||||
P0371.180-ZP | M18 | 18.2 | 26.4 | 7.0 | 3.5 | Steel ZP | |||||||
£ 10.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M18 d1 18.2 d2 26.4 h1
min. 7.0 w1 3.5 Material Steel ZP | |||||||||||||
P0371.200-ZP | M20 | 20.2 | 30.6 | 9.0 | 4.5 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 1264 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M20 d1 20.2 d2 30.6 h1
min. 9.0 w1 4.5 Material Steel ZP | |||||||||||||
P0371.220-ZP | M22 | 22.5 | 32.9 | 9.0 | 4.5 | Steel ZP | |||||||
£ 12.00 per 100 units (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M22 d1 22.5 d2 32.9 h1
min. 9.0 w1 4.5 Material Steel ZP | |||||||||||||
P0371.240-ZP | M24 | 24.4 | 35.9 | 10.0 | 5.0 | Steel ZP | |||||||
£ 23.00 per 100 units (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread M24 d1 24.4 d2 35.9 h1
min. 10.0 w1 5.0 Material Steel ZP |
Spring steel, zinc-plated.
To DIN 7980. For screws with cylindrical heads.