Sealing Screws
Copper
Price & Availability | Article | For shaft | d1 ±0.1 | d2 +0.0|-0.1 | h1 ±0.1 | h2 | ||||||||||||||||||
P0344.030-I | 3 | 3.2 | 5.9 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 51 Need more? Please call us.
For shaft 3 d1
±0.1 3.2 d2
+0.0|-0.1 5.9 h1
±0.1 0.8 h2 0.05 | ||||||||||||||||||||||||
P0344.050-I | 5 | 5.2 | 9.5 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 25 Need more? Please call us.
For shaft 5 d1
±0.1 5.2 d2
+0.0|-0.1 9.5 h1
±0.1 0.8 h2 0.05 | ||||||||||||||||||||||||
P0344.060-I | 6 | 6.2 | 12.7 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For shaft 6 d1
±0.1 6.2 d2
+0.0|-0.1 12.7 h1
±0.1 0.8 h2 0.05 | ||||||||||||||||||||||||
P0344.100-I | 10 | 10.2 | 15.9 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 6 Need more? Please call us.
For shaft 10 d1
±0.1 10.2 d2
+0.0|-0.1 15.9 h1
±0.1 0.8 h2 0.05 | ||||||||||||||||||||||||
P0344.100-O | 10 | 7.9 | 10.0 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For shaft 10 d1
±0.1 7.9 d2
+0.0|-0.1 10.0 h1
±0.1 0.8 h2 0.05 | ||||||||||||||||||||||||
P0344.130-O | 13 | 9.5 | 13.0 | 0.8 | 0.05 | |||||||||||||||||||
Ready to despatch 68 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft 13 d1
±0.1 9.5 d2
+0.0|-0.1 13.0 h1
±0.1 0.8 h2 0.05 |
Brass, with 0,05mm laminations.
The inner race spacers fits onto shafts and preloads inner race of ball bearing.
The outer race fits into the housing and preloads outer race of ball bearing.
The laminations can be peeled off as required.