Sealing Screws
Copper
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 20% |
| 100-199 | - | 30% |
| 200-999 | - | 50% |
| 1000+ | - | 60% |
Brass, with 0,05mm laminations.
The inner race spacers fits onto shafts and preloads inner race of ball bearing.
The outer race fits into the housing and preloads outer race of ball bearing.
The laminations can be peeled off as required.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































