Form B Washers
Stainless Steel
Price & Availability | Article | For thread | d1 | h1 | d2 | Material | ||||||
P0331.080-BR | M 8 | 8.4 | 1.6 | 16 | Brass | |||||||
£ 15.00 per 100 units (click for quantity discounts) Ready to despatch 1487 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 d1 8.4 h1 1.6 d2 16 Material Brass | ||||||||||||
P0331.100-BR | M10 | 10.5 | 2.0 | 20 | Brass | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 469 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 d1 10.5 h1 2.0 d2 20 Material Brass | ||||||||||||
P0331.120-BR | M12 | 13.0 | 2.5 | 24 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M12 d1 13.0 h1 2.5 d2 24 Material Brass | ||||||||||||
P0331.160-BR | M16 | 17.0 | 3.0 | 30 | Brass | |||||||
£ 37.00 per 100 units (click for quantity discounts) Ready to despatch 262 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 d1 17.0 h1 3.0 d2 30 Material Brass | ||||||||||||
P0331.180-BR | M18 | 19.0 | 3.0 | 34 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M18 d1 19.0 h1 3.0 d2 34 Material Brass | ||||||||||||
P0331.200-BR | M20 | 21.0 | 3.0 | 37 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M20 d1 21.0 h1 3.0 d2 37 Material Brass | ||||||||||||
P0331.220-BR | M22 | 23.0 | 3.0 | 39 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M22 d1 23.0 h1 3.0 d2 39 Material Brass | ||||||||||||
P0331.240-BR | M24 | 25.0 | 4.0 | 44 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M24 d1 25.0 h1 4.0 d2 44 Material Brass | ||||||||||||
P0331.270-BR | M27 | 28.0 | 4.0 | 50 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
For thread M27 d1 28.0 h1 4.0 d2 50 Material Brass | ||||||||||||
P0331.300-BR | M30 | 31.0 | 4.0 | 56 | Brass | |||||||
£ 7.49 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 d1 31.0 h1 4.0 d2 56 Material Brass |
Brass.
To DIN 125 B, BS4320B.