| Price & Availability | Article | d1 | l1 | d2 tol. k6 | l2 | h1 | A/F | ||||||||||||||||||
| P0140.080-025-A2 | M 8 | 25 | 9 | 11.5 | 5.3 | 13 | |||||||||||||||||||
£ 9.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 25 d2
tol. k6 9 l2 11.5 h1 5.3 A/F 13 | |||||||||||||||||||||||||
| P0140.080-030-A2 | M 8 | 30 | 9 | 11.5 | 5.3 | 13 | |||||||||||||||||||
£ 10.27 per unit (click for quantity discounts) Ready to despatch 174 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 30 d2
tol. k6 9 l2 11.5 h1 5.3 A/F 13 | |||||||||||||||||||||||||
| P0140.080-040-A2 | M 8 | 40 | 9 | 11.5 | 5.3 | 13 | |||||||||||||||||||
£ 11.07 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 40 d2
tol. k6 9 l2 11.5 h1 5.3 A/F 13 | |||||||||||||||||||||||||
| P0140.080-045-A2 | M 8 | 45 | 9 | 11.5 | 5.3 | 13 | |||||||||||||||||||
£ 11.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 45 d2
tol. k6 9 l2 11.5 h1 5.3 A/F 13 | |||||||||||||||||||||||||
| P0140.100-040-A2 | M10 | 40 | 11 | 13.5 | 6.4 | 16 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 40 d2
tol. k6 11 l2 13.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.100-045-A2 | M10 | 45 | 11 | 13.5 | 6.4 | 16 | |||||||||||||||||||
£ 12.57 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 45 d2
tol. k6 11 l2 13.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.100-050-A2 | M10 | 50 | 11 | 13.5 | 6.4 | 16 | |||||||||||||||||||
£ 12.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2
tol. k6 11 l2 13.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.100-060-A2 | M10 | 60 | 11 | 15.5 | 6.4 | 16 | |||||||||||||||||||
£ 16.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 60 d2
tol. k6 11 l2 15.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.100-080-A2 | M10 | 80 | 11 | 15.5 | 6.4 | 16 | |||||||||||||||||||
£ 16.63 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 80 d2
tol. k6 11 l2 15.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.100-100-A2 | M10 | 100 | 11 | 15.5 | 6.4 | 16 | |||||||||||||||||||
£ 18.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2
tol. k6 11 l2 15.5 h1 6.4 A/F 16 | |||||||||||||||||||||||||
| P0140.120-030-A2 | M12 | 30 | 13 | 15.5 | 10.0 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 30 d2
tol. k6 13 l2 15.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-035-A2 | M12 | 35 | 13 | 15.5 | 10.0 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 35 d2
tol. k6 13 l2 15.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-040-A2 | M12 | 40 | 13 | 15.5 | 10.0 | 18 | |||||||||||||||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 40 d2
tol. k6 13 l2 15.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-045-A2 | M12 | 45 | 13 | 15.5 | 10.0 | 18 | |||||||||||||||||||
£ 9.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 45 d2
tol. k6 13 l2 15.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-050-A2 | M12 | 50 | 13 | 15.5 | 10.0 | 18 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2
tol. k6 13 l2 15.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-080-A2 | M12 | 80 | 13 | 17.5 | 10.0 | 18 | |||||||||||||||||||
£ 14.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 80 d2
tol. k6 13 l2 17.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.120-120-A2 | M12 | 120 | 13 | 17.5 | 10.0 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M12 l1 120 d2
tol. k6 13 l2 17.5 h1 10.0 A/F 18 | |||||||||||||||||||||||||
| P0140.160-040-A2 | M16 | 40 | 17 | 19.0 | 11.5 | 24 | |||||||||||||||||||
£ 11.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 40 d2
tol. k6 17 l2 19.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-045-A2 | M16 | 45 | 17 | 19.0 | 11.5 | 24 | |||||||||||||||||||
£ 11.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 45 d2
tol. k6 17 l2 19.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-050-A2 | M16 | 50 | 17 | 19.0 | 11.5 | 24 | |||||||||||||||||||
£ 12.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 50 d2
tol. k6 17 l2 19.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-055-A2 | M16 | 55 | 17 | 21.0 | 11.5 | 24 | |||||||||||||||||||
£ 13.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 55 d2
tol. k6 17 l2 21.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-060-A2 | M16 | 60 | 17 | 21.0 | 11.5 | 24 | |||||||||||||||||||
£ 14.07 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 60 d2
tol. k6 17 l2 21.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-065-A2 | M16 | 65 | 17 | 21.0 | 11.5 | 24 | |||||||||||||||||||
£ 14.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 65 d2
tol. k6 17 l2 21.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-070-A2 | M16 | 70 | 17 | 21.0 | 11.5 | 24 | |||||||||||||||||||
£ 15.11 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 70 d2
tol. k6 17 l2 21.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
| P0140.160-080-A2 | M16 | 80 | 17 | 21.0 | 11.5 | 24 | |||||||||||||||||||
£ 16.34 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 80 d2
tol. k6 17 l2 21.0 h1 11.5 A/F 24 | |||||||||||||||||||||||||
Stainless steel (A2, AISI 303).
Tensile strength 550 N/mm².
To DIN 610. Shorter thread than P0138 (DIN 609). Mildly magnetic.
Do not tighten to standard strength class 8,8 torque; as the tightening torque is limited,
by the presence of the reduced diameter undercut under the head and at the shoulder/thread area.
Drill hole to H7 tolerance.