Price & Availability | Article | d1 | l1 | h1 max. | w1 | d2 max. | d3 ±0.05 | |||||||||||||||||||||
P0171.020-004-SI | M 2 | 4 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 6950 Need more? Please call us.
d1 M 2 l1 4 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-008-SI | M 2 | 8 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 57 Need more? Please call us.
d1 M 2 l1 8 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-010-SI | M 2 | 10 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
£ 2.03 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 M 2 l1 10 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-012-SI | M 2 | 12 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1 M 2 l1 12 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.025-006-SI | M2,5 | 6 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 6 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-008-SI | M2,5 | 8 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 8 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-010-SI | M2,5 | 10 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 10 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-012-SI | M2,5 | 12 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
£ 2.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 12 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.030-006-SI | M 3 | 6 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 7493 Need more? Please call us.
d1 M 3 l1 6 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-008-SI | M 3 | 8 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 756 Need more? Please call us.
d1 M 3 l1 8 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-010-SI | M 3 | 10 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 9355 Need more? Please call us.
d1 M 3 l1 10 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-012-SI | M 3 | 12 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 4859 Need more? Please call us.
d1 M 3 l1 12 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-020-SI | M 3 | 20 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
d1 M 3 l1 20 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.040-006-SI | M 4 | 6 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 5821 Need more? Please call us.
d1 M 4 l1 6 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-008-SI | M 4 | 8 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.37 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 4 l1 8 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-010-SI | M 4 | 10 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.37 per unit (click for quantity discounts) Ready to despatch 10119 Need more? Please call us.
d1 M 4 l1 10 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-012-SI | M 4 | 12 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 9551 Need more? Please call us.
d1 M 4 l1 12 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-016-SI | M 4 | 16 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-020-SI | M 4 | 20 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 178 Need more? Please call us.
d1 M 4 l1 20 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.050-008-SI | M 5 | 8 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 43 Need more? Please call us.
d1 M 5 l1 8 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-010-SI | M 5 | 10 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 9979 Need more? Please call us.
d1 M 5 l1 10 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-012-SI | M 5 | 12 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
£ 2.86 per unit (click for quantity discounts) Ready to despatch 9460 Need more? Please call us.
d1 M 5 l1 12 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-016-SI | M 5 | 16 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 10243 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-020-SI | M 5 | 20 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
£ 2.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.060-012-SI | M 6 | 12 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 376 Need more? Please call us.
d1 M 6 l1 12 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-016-SI | M 6 | 16 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 6 l1 16 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-020-SI | M 6 | 20 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
d1 M 6 l1 20 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-025-SI | M 6 | 25 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
d1 M 6 l1 25 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-030-SI | M 6 | 30 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.080-012-SI | M 8 | 12 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-016-SI | M 8 | 16 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-020-SI | M 8 | 20 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1 M 8 l1 20 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-025-SI | M 8 | 25 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 187 Need more? Please call us.
d1 M 8 l1 25 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-030-SI | M 8 | 30 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.100-016-SI | M10 | 16 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-020-SI | M10 | 20 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
£ 3.69 per unit (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-025-SI | M10 | 25 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-030-SI | M10 | 30 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
£ 3.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-040-SI | M10 | 40 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
£ 3.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.020-004-VI | M 2 | 4 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-008-VI | M 2 | 8 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 8 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-010-VI | M 2 | 10 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.020-012-VI | M 2 | 12 | 1.3 | 0.7 | 4.0 | 2.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 h1
max. 1.3 w1 0.7 d2
max. 4.0 d3
±0.05 2.35 | ||||||||||||||||||||||||||||
P0171.025-006-VI | M2,5 | 6 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 6 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-008-VI | M2,5 | 8 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 8 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-010-VI | M2,5 | 10 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 10 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.025-012-VI | M2,5 | 12 | 1.5 | 0.8 | 5.0 | 2.75 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M2,5 l1 12 h1
max. 1.5 w1 0.8 d2
max. 5.0 d3
±0.05 2.75 | ||||||||||||||||||||||||||||
P0171.030-006-VI | M 3 | 6 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-008-VI | M 3 | 8 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-010-VI | M 3 | 10 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-012-VI | M 3 | 12 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.030-020-VI | M 3 | 20 | 1.8 | 1.0 | 6.0 | 3.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 1.8 w1 1.0 d2
max. 6.0 d3
±0.05 3.6 | ||||||||||||||||||||||||||||
P0171.040-006-VI | M 4 | 6 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 54 Need more? Please call us.
d1 M 4 l1 6 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-008-VI | M 4 | 8 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-010-VI | M 4 | 10 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
d1 M 4 l1 10 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-012-VI | M 4 | 12 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 12 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-016-VI | M 4 | 16 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 16 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.040-020-VI | M 4 | 20 | 2.4 | 1.4 | 8.0 | 4.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 20 h1
max. 2.4 w1 1.4 d2
max. 8.0 d3
±0.05 4.5 | ||||||||||||||||||||||||||||
P0171.050-008-VI | M 5 | 8 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-010-VI | M 5 | 10 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-012-VI | M 5 | 12 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-016-VI | M 5 | 16 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.050-020-VI | M 5 | 20 | 3.0 | 1.6 | 10.0 | 5.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 3.0 w1 1.6 d2
max. 10.0 d3
±0.05 5.6 | ||||||||||||||||||||||||||||
P0171.060-012-VI | M 6 | 12 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 369 Need more? Please call us.
d1 M 6 l1 12 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-016-VI | M 6 | 16 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-020-VI | M 6 | 20 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 20 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-025-VI | M 6 | 25 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.060-030-VI | M 6 | 30 | 3.6 | 2.0 | 12.0 | 6.8 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 3.6 w1 2.0 d2
max. 12.0 d3
±0.05 6.8 | ||||||||||||||||||||||||||||
P0171.080-012-VI | M 8 | 12 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-016-VI | M 8 | 16 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-020-VI | M 8 | 20 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-025-VI | M 8 | 25 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.080-030-VI | M 8 | 30 | 4.8 | 2.5 | 16.0 | 8.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 4.8 w1 2.5 d2
max. 16.0 d3
±0.05 8.5 | ||||||||||||||||||||||||||||
P0171.100-016-VI | M10 | 16 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 16 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-020-VI | M10 | 20 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 20 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-025-VI | M10 | 25 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 25 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-030-VI | M10 | 30 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 30 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 | ||||||||||||||||||||||||||||
P0171.100-040-VI | M10 | 40 | 6.0 | 3.0 | 20.0 | 10.6 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 l1 40 h1
max. 6.0 w1 3.0 d2
max. 20.0 d3
±0.05 10.6 |
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Screws generally as DIN 85 A, ISO 1580, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.