| Units | Price/unit after discount | Applied Discount | 
| 1-49 | £ 2.01 | 0% | 
| 50-99 | £ 1.61 | 20% | 
| 100-199 | £ 1.51 | 25% | 
| 200-499 | £ 1.41 | 30% | 
| 500-999 | £ 1.31 | 35% | 
| 1000+ | £ 1.21 | 40% | 
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths, and stainless steel A4 (AISI 316) on request.
Screws generally as DIN 85 A, ISO 1580, seals substances in and contaminants out.
Re-useable. Clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































