| Price & Availability | Article | d1 | l1 | h1 max. | d2 max. | Drive | d3 ±0.05 | Material | ||||||||||||||||||||||||
| P0173.020-004-TX | M 2 | 4 | 2.0 | 3.8 | TX 6 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 4 h1
max. 2.0 d2
max. 3.8 Drive TX 6 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.020-008-TX | M 2 | 8 | 2.0 | 3.8 | TX 6 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 2 l1 8 h1
max. 2.0 d2
max. 3.8 Drive TX 6 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.020-010-TX | M 2 | 10 | 2.0 | 3.8 | TX 6 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 10 h1
max. 2.0 d2
max. 3.8 Drive TX 6 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.020-012-TX | M 2 | 12 | 2.0 | 3.8 | TX 6 | 2.35 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1 12 h1
max. 2.0 d2
max. 3.8 Drive TX 6 d3
±0.05 2.35 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.025-006-TX | M 2.5 | 6 | 2.5 | 4.5 | TX 8 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 6 h1
max. 2.5 d2
max. 4.5 Drive TX 8 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.025-008-TX | M 2.5 | 8 | 2.5 | 4.5 | TX 8 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 8 h1
max. 2.5 d2
max. 4.5 Drive TX 8 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.025-010-TX | M 2.5 | 10 | 2.5 | 4.5 | TX 8 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 10 h1
max. 2.5 d2
max. 4.5 Drive TX 8 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.025-012-TX | M 2.5 | 12 | 2.5 | 4.5 | TX 8 | 2.75 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1 12 h1
max. 2.5 d2
max. 4.5 Drive TX 8 d3
±0.05 2.75 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.030-006-TX | M 3 | 6 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.030-008-TX | M 3 | 8 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1 M 3 l1 8 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.030-010-TX | M 3 | 10 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.030-012-TX | M 3 | 12 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.030-020-TX | M 3 | 20 | 3.0 | 5.5 | TX10 | 3.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 20 h1
max. 3.0 d2
max. 5.5 Drive TX10 d3
±0.05 3.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-006-TX | M 4 | 6 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 6 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-008-TX | M 4 | 8 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 8 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-010-TX | M 4 | 10 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 10 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-012-TX | M 4 | 12 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1 M 4 l1 12 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-016-TX | M 4 | 16 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 397 Need more? Please call us.
d1 M 4 l1 16 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.040-020-TX | M 4 | 20 | 4.0 | 7.0 | TX20 | 4.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 431 Need more? Please call us.
d1 M 4 l1 20 h1
max. 4.0 d2
max. 7.0 Drive TX20 d3
±0.05 4.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.050-008-TX | M 5 | 8 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 8 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.050-010-TX | M 5 | 10 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 10 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.050-012-TX | M 5 | 12 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.050-016-TX | M 5 | 16 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 16 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.050-020-TX | M 5 | 20 | 5.0 | 8.5 | TX25 | 5.60 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 h1
max. 5.0 d2
max. 8.5 Drive TX25 d3
±0.05 5.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.060-012-TX | M 6 | 12 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 249 Need more? Please call us.
d1 M 6 l1 12 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.060-016-TX | M 6 | 16 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 16 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.060-020-TX | M 6 | 20 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
d1 M 6 l1 20 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.060-025-TX | M 6 | 25 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 25 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.060-030-TX | M 6 | 30 | 6.0 | 10.0 | TX30 | 6.80 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1 30 h1
max. 6.0 d2
max. 10.0 Drive TX30 d3
±0.05 6.80 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.080-012-TX | M 8 | 12 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 5.60 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1 M 8 l1 12 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.080-016-TX | M 8 | 16 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.080-020-TX | M 8 | 20 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.080-025-TX | M 8 | 25 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 38521 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 25 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.080-030-TX | M 8 | 30 | 8.0 | 13.0 | TX45 | 8.50 | A2 s/s | |||||||||||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 h1
max. 8.0 d2
max. 13.0 Drive TX45 d3
±0.05 8.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.100-016-TX | M 10 | 16 | 10.0 | 16.0 | TX50 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 16 h1
max. 10.0 d2
max. 16.0 Drive TX50 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.100-020-TX | M 10 | 20 | 10.0 | 16.0 | TX50 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 20 h1
max. 10.0 d2
max. 16.0 Drive TX50 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.100-025-TX | M 10 | 25 | 10.0 | 16.0 | TX50 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 25 h1
max. 10.0 d2
max. 16.0 Drive TX50 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.100-030-TX | M 10 | 30 | 10.0 | 16.0 | TX50 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 30 h1
max. 10.0 d2
max. 16.0 Drive TX50 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.100-040-TX | M 10 | 40 | 10.0 | 16.0 | TX50 | 10.60 | A2 s/s | |||||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1 40 h1
max. 10.0 d2
max. 16.0 Drive TX50 d3
±0.05 10.60 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.120-020-TX | M 12 | 20 | 12.0 | 18.0 | TX55 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 20 h1
max. 12.0 d2
max. 18.0 Drive TX55 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.120-025-TX | M 12 | 25 | 12.0 | 18.0 | TX55 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 25 h1
max. 12.0 d2
max. 18.0 Drive TX55 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.120-030-TX | M 12 | 30 | 12.0 | 18.0 | TX55 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 30 h1
max. 12.0 d2
max. 18.0 Drive TX55 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.120-040-TX | M 12 | 40 | 12.0 | 18.0 | TX55 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 40 h1
max. 12.0 d2
max. 18.0 Drive TX55 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.120-050-TX | M 12 | 50 | 12.0 | 18.0 | TX55 | 12.85 | A2 s/s | |||||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 12 l1 50 h1
max. 12.0 d2
max. 18.0 Drive TX55 d3
±0.05 12.85 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.160-025-TX | M 16 | 25 | 16.0 | 24.0 | TX70 | 17.50 | A2 s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 25 h1
max. 16.0 d2
max. 24.0 Drive TX70 d3
±0.05 17.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.160-030-TX | M 16 | 30 | 16.0 | 24.0 | TX70 | 17.50 | A2 s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 30 h1
max. 16.0 d2
max. 24.0 Drive TX70 d3
±0.05 17.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.160-040-TX | M 16 | 40 | 16.0 | 24.0 | TX70 | 17.50 | A2 s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 40 h1
max. 16.0 d2
max. 24.0 Drive TX70 d3
±0.05 17.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
| P0173.160-050-TX | M 16 | 50 | 16.0 | 24.0 | TX70 | 17.50 | A2 s/s | |||||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 16 l1 50 h1
max. 16.0 d2
max. 24.0 Drive TX70 d3
±0.05 17.50 Material A2 s/s | ||||||||||||||||||||||||||||||||
Stainless steel (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard.
For other "O" ring materials see technical data pages
(-FS = fluorosilicone, -EP = EPDM, -VI = viton, -NI = nitrile, -BN = Buna etc.).
Other thread lengths on request.
Screws generally as ISO 14759, seals substances in and contaminants out
Re-useable, clearance holes recommended for maximum sealing.
Max temperature range: -100°C to +260°C, pressure range - up to 410 bar (6000 psi).
Also available (on request) with thread-locking.
Clearance holes recommended for maximum sealing performance (see dimensions below).
Clearance hole depth 2-3 x thread pitch, threads are metric coarse pitch.