These Stainless steel cap head seal screws (AISI 303 1.4305 tensile strength 550 N/mm2 or AISI 316 1.440 tensile strength 480 N/mm2), with silicone "O" ring as standard are available in either torx or hex head socket varieties.
Cap Head Seal Screws