Price & Availability | Article | d1 | l1 | Bearing dia. & no. | d2 | Radial load max. N | |||||||||||||||
P0397.HVL013-005 | 13 | 5 | 13 (~624) | 13,60 to 13,65 | 125 | ||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 171 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 13 l1 5 Bearing dia. & no. 13 (~624) d2 13,60 to 13,65 Radial load
max.
N 125 | |||||||||||||||||||||
P0397.HVL016-005 | 16 | 5 | 16 (~625) | 16,60 to 16,65 | 150 | ||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 l1 5 Bearing dia. & no. 16 (~625) d2 16,60 to 16,65 Radial load
max.
N 150 | |||||||||||||||||||||
P0397.HVL019-006 | 19 | 6 | 19 (~626) | 19,60 to 19,65 | 220 | ||||||||||||||||
£ 2.14 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19 l1 6 Bearing dia. & no. 19 (~626) d2 19,60 to 19,65 Radial load
max.
N 220 | |||||||||||||||||||||
P0397.HVL022-007 | 22 | 7 | 22 (~608) | 22,60 to 22,65 | 300 | ||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 418 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 l1 7 Bearing dia. & no. 22 (~608) d2 22,60 to 22,65 Radial load
max.
N 300 | |||||||||||||||||||||
P0397.HVL024-007 | 24 | 7 | 24 (~609) | 24,60 to 24,65 | 330 | ||||||||||||||||
£ 2.45 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24 l1 7 Bearing dia. & no. 24 (~609) d2 24,60 to 24,65 Radial load
max.
N 330 | |||||||||||||||||||||
P0397.HVL026-008 | 26 | 8 | 26 (~629) | 26,60 to 26,65 | 400 | ||||||||||||||||
£ 2.75 per unit (click for quantity discounts) Ready to despatch 101 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26 l1 8 Bearing dia. & no. 26 (~629) d2 26,60 to 26,65 Radial load
max.
N 400 | |||||||||||||||||||||
P0397.HVL028-008 | 28 | 8 | 28 (~6001) | 28,60 to 28,65 | 440 | ||||||||||||||||
£ 2.85 per unit (click for quantity discounts) Ready to despatch 103 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 l1 8 Bearing dia. & no. 28 (~6001) d2 28,60 to 28,65 Radial load
max.
N 440 | |||||||||||||||||||||
P0397.HVL030-009 | 30 | 9 | 30 (~6200) | 30,60 to 30,65 | 520 | ||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 96 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 l1 9 Bearing dia. & no. 30 (~6200) d2 30,60 to 30,65 Radial load
max.
N 520 | |||||||||||||||||||||
P0397.HVL032-008 | 32 | 8 | 32 (~16002) | 32,60 to 32,65 | 500 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 32 l1 8 Bearing dia. & no. 32 (~16002) d2 32,60 to 32,65 Radial load
max.
N 500 | |||||||||||||||||||||
P0397.HVL032-009 | 32 | 9 | 32 (~6002) | 32,60 to 32,65 | 560 | ||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 105 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 l1 9 Bearing dia. & no. 32 (~6002) d2 32,60 to 32,65 Radial load
max.
N 560 | |||||||||||||||||||||
P0397.HVL032-010 | 32 | 10 | 32 (~6201) | 32,60 to 32,65 | 620 | ||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 l1 10 Bearing dia. & no. 32 (~6201) d2 32,60 to 32,65 Radial load
max.
N 620 | |||||||||||||||||||||
P0397.HVL035-010 | 35 | 10 | 35 (~6003) | 35,60 to 35,65 | 750 | ||||||||||||||||
£ 3.20 per unit (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 l1 10 Bearing dia. & no. 35 (~6003) d2 35,60 to 35,65 Radial load
max.
N 750 | |||||||||||||||||||||
P0397.HVL035-015 | 35 | 15 | 35 (~6202) | 35,60 to 35,65 | 1050 | ||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 l1 15 Bearing dia. & no. 35 (~6202) d2 35,60 to 35,65 Radial load
max.
N 1050 | |||||||||||||||||||||
P0397.HVL052-015 | 52 | 15 | 52 (~6205) | 52,60 to 52,65 | 1600 | ||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 52 l1 15 Bearing dia. & no. 52 (~6205) d2 52,60 to 52,65 Radial load
max.
N 1600 |
Stainless steel (type 304, DIN 1.4301).
The waves are on the inside, the ring sits on the housing bore with the waves being compressed by the shaft diameter. Used as a bearing mount where the bearings are required to float axially.