Durasoft Roller
roller only
Price & Availability | Article | Durometer | d1 | l | d2 min.|max. | ||||||||||||||||||
P2760.25A60 | 60 | 63,5 (2,5") | 23.37 | 28,58/28,65 | |||||||||||||||||||
£ 95.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Durometer 60 d1 63,5 (2,5") l 23.37 d2
min.|max. 28,58/28,65 | |||||||||||||||||||||||
P2760.25B60 | 60 | 63,5 (2,5") | 49.28 | 31,80/31,90 | |||||||||||||||||||
£ 67.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Durometer 60 d1 63,5 (2,5") l 49.28 d2
min.|max. 31,80/31,90 | |||||||||||||||||||||||
P2760.40A60 | 60 | 101,6 (4") | 23.37 | 31,80/31,90 | |||||||||||||||||||
£ 73.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Durometer 60 d1 101,6 (4") l 23.37 d2
min.|max. 31,80/31,90 | |||||||||||||||||||||||
P2760.40B60 | 60 | 101,6 (4") | 49.28 | 31,80/31,90 | |||||||||||||||||||
£ 89.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Durometer 60 d1 101,6 (4") l 49.28 d2
min.|max. 31,80/31,90 |
Urethane bonded to a steel insert. Hardness from 35-95 durometer (Shore A).
Roller only - allows for custom mounting.
Durasoft rollers have "teardrop" holes to allow the roller to flex for firm but non-damaging contact.