Stainless Machine Mounts
Stainless steel
Price & Availability | Article | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
P2161.065 | 65 | 22 | M12 | 90 | 200-800 | |||||||||||||||||||
£ 42.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 65 h1 22 d2 M12 l1 90 Load range
kgf 200-800 | ||||||||||||||||||||||||
P2161.100 | 100 | 30 | M16 | 110 | 500-2000 | |||||||||||||||||||
£ 80.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 30 d2 M16 l1 110 Load range
kgf 500-2000 | ||||||||||||||||||||||||
P2161.120 | 120 | 33 | M16 | 110 | 2000-4000 | |||||||||||||||||||
£ 107.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 120 h1 33 d2 M16 l1 110 Load range
kgf 2000-4000 | ||||||||||||||||||||||||
P2161.180 | 180 | 40 | M16 | 110 | 4000-6000 | |||||||||||||||||||
£ 203.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 180 h1 40 d2 M16 l1 110 Load range
kgf 4000-6000 |
Stainless steel body and thread (A2, AISI 304), with hard polyurethane base (80 Shore A).
Ideally suited for food and pharmaceutical applications. The hard polyurethane base is resistant to aggressive oils and chemicals.
The polyurethane base 80 Shore A also ensures very heavy load carrying capacity.