Plain Bearing
steel
Price & Availability | Article | a ° | d1 | d2 | d3 | d4 | r1 | w1 | w2 | Radial static load max. kN | Weight g | ||||||||||||||||||
R3640.0190 | 11,0° | 0.1900 | 0.5625 | 0.293 | 0.406 | 0.015 | 0.281 | 0.218 | 21.6 | 5 | |||||||||||||||||||
£ 22.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 11,0° d1 0.1900 d2 0.5625 d3 0.293 d4 0.406 r1 0.015 w1 0.281 w2 0.218 Radial static load
max.
kN 21.6 Weight
g 5 | |||||||||||||||||||||||||||||
R3640.0250 | 13,5° | 0.2500 | 0.6562 | 0.364 | 0.5 | 0.022 | 0.343 | 0.25 | 33.0 | 9 | |||||||||||||||||||
£ 23.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 13,5° d1 0.2500 d2 0.6562 d3 0.364 d4 0.5 r1 0.022 w1 0.343 w2 0.25 Radial static load
max.
kN 33.0 Weight
g 9 | |||||||||||||||||||||||||||||
R3640.0313 | 12,0° | 0.3125 | 0.75 | 0.419 | 0.562 | 0.032 | 0.375 | 0.281 | 43.2 | 14 | |||||||||||||||||||
£ 32.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 12,0° d1 0.3125 d2 0.75 d3 0.419 d4 0.562 r1 0.032 w1 0.375 w2 0.281 Radial static load
max.
kN 43.2 Weight
g 14 | |||||||||||||||||||||||||||||
R3640.0375 | 10,0° | 0.3750 | 0.8125 | 0.516 | 0.656 | 0.032 | 0.406 | 0.312 | 56.0 | 18 | |||||||||||||||||||
£ 29.36 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 10,0° d1 0.3750 d2 0.8125 d3 0.516 d4 0.656 r1 0.032 w1 0.406 w2 0.312 Radial static load
max.
kN 56.0 Weight
g 18 | |||||||||||||||||||||||||||||
R3640.0438 | 8,0° | 0.4375 | 0.9062 | 0.53 | 0.687 | 0.032 | 0.437 | 0.343 | 63.0 | 22 | |||||||||||||||||||
£ 38.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 8,0° d1 0.4375 d2 0.9062 d3 0.53 d4 0.687 r1 0.032 w1 0.437 w2 0.343 Radial static load
max.
kN 63.0 Weight
g 22 | |||||||||||||||||||||||||||||
R3640.0500 | 9,5° | 0.5000 | 1 | 0.64 | 0.813 | 0.032 | 0.5 | 0.39 | 88.4 | 31 | |||||||||||||||||||
£ 28.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 9,5° d1 0.5000 d2 1 d3 0.64 d4 0.813 r1 0.032 w1 0.5 w2 0.39 Radial static load
max.
kN 88.4 Weight
g 31 | |||||||||||||||||||||||||||||
R3640.0563 | 9,5° | 0.5625 | 1.0937 | 0.71 | 0.906 | 0.032 | 0.562 | 0.437 | 110.9 | 40 | |||||||||||||||||||
£ 44.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
a
° 9,5° d1 0.5625 d2 1.0937 d3 0.71 d4 0.906 r1 0.032 w1 0.562 w2 0.437 Radial static load
max.
kN 110.9 Weight
g 40 | |||||||||||||||||||||||||||||
R3640.0625 | 8,5° | 0.6250 | 1.1875 | 0.78 | 1 | 0.032 | 0.625 | 0.5 | 141.9 | 49 | |||||||||||||||||||
£ 44.53 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 8,5° d1 0.6250 d2 1.1875 d3 0.78 d4 1 r1 0.032 w1 0.625 w2 0.5 Radial static load
max.
kN 141.9 Weight
g 49 | |||||||||||||||||||||||||||||
R3640.0750 | 9,0° | 0.7500 | 1.4375 | 0.92 | 1.187 | 0.044 | 0.75 | 0.593 | 213.0 | 90 | |||||||||||||||||||
£ 45.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 9,0° d1 0.7500 d2 1.4375 d3 0.92 d4 1.187 r1 0.044 w1 0.75 w2 0.593 Radial static load
max.
kN 213.0 Weight
g 90 | |||||||||||||||||||||||||||||
R3640.0875 | 9,5° | 0.8750 | 1.5265 | 0.98 | 1.312 | 0.044 | 0.875 | 0.703 | 279.9 | 118 | |||||||||||||||||||
£ 42.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 9,5° d1 0.8750 d2 1.5265 d3 0.98 d4 1.312 r1 0.044 w1 0.875 w2 0.703 Radial static load
max.
kN 279.9 Weight
g 118 | |||||||||||||||||||||||||||||
R3640.1000 | 10,0° | 1.0000 | 1.75 | 1.118 | 1.5 | 0.044 | 1 | 0.797 | 368.3 | 177 | |||||||||||||||||||
£ 51.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a
° 10,0° d1 1.0000 d2 1.75 d3 1.118 d4 1.5 r1 0.044 w1 1 w2 0.797 Radial static load
max.
kN 368.3 Weight
g 177 |
Zinc - plated steel, Teflon or PTFE bearing race.