Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H9 | d4 | l1 | l3 | Thread d5 | Torque max. Nm | Weight g | ||||||||||||||||||
R5112.050-014 | 14 | 7.0 | 8.0 | 8 | 3 | 9 | 18 | 3 | 2xM 3 | 0.214 | 1.15 | ||||||||||||||||||||
£ 13.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 14 Pitch dia. d1 7.0 d2 8.0 w1 8 d3
tol. H9 3 d4 9 l1 18 l3 3 Thread d5 2xM 3 Torque
max.
Nm 0.214 Weight
g 1.15 | |||||||||||||||||||||||||||||||
R5112.050-015 | 15 | 7.5 | 8.5 | 8 | 3 | 9 | 18 | 3 | 2xM 3 | 0.229 | 1.22 | ||||||||||||||||||||
£ 13.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 15 Pitch dia. d1 7.5 d2 8.5 w1 8 d3
tol. H9 3 d4 9 l1 18 l3 3 Thread d5 2xM 3 Torque
max.
Nm 0.229 Weight
g 1.22 | |||||||||||||||||||||||||||||||
R5112.050-018 | 18 | 9.0 | 10.0 | 8 | 3 | 10 | 18 | 3 | 2xM 3 | 0.275 | 1.65 | ||||||||||||||||||||
£ 14.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 18 Pitch dia. d1 9.0 d2 10.0 w1 8 d3
tol. H9 3 d4 10 l1 18 l3 3 Thread d5 2xM 3 Torque
max.
Nm 0.275 Weight
g 1.65 |
White polyacetal, machined. Accuracy to JIS B 1702-1 (ISO) class 9-10. Steel set screw.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
Module 0.5 for gears with 20-120 teeth see R5113. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk