Units | Price/unit after discount | Applied Discount |
1-4 | £ 13.77 | 0% |
5-19 | £ 12.39 | 10% |
20-39 | £ 11.02 | 20% |
40-99 | £ 9.64 | 30% |
100+ | £ 8.26 | 40% |
White polyacetal, machined. Accuracy to JIS B 1702-1 (ISO) class 9-10. Steel set screw.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
Module 0.5 for gears with 20-120 teeth see R5113. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk