Worms
1,5 module
Price & Availability | Article | Starts | No. of teeth | Bore dia. | Pitch dia. P.D. | Circular pitch | Helix angle | Pressure angle | ||||||
R2134.020-12F | Four | 20 | 12 | 20.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 20 Bore dia. 12 Pitch dia. P.D. 20.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.030-12F | Four | 30 | 12 | 30.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 30 Bore dia. 12 Pitch dia. P.D. 30.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.040-12F | Four | 40 | 12 | 40.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 40 Bore dia. 12 Pitch dia. P.D. 40.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.050-12F | Four | 50 | 12 | 50.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 50 Bore dia. 12 Pitch dia. P.D. 50.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.060-12F | Four | 60 | 12 | 60.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 60 Bore dia. 12 Pitch dia. P.D. 60.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.072-12F | Four | 72 | 12 | 72.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 72 Bore dia. 12 Pitch dia. P.D. 72.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.080-12F | Four | 80 | 12 | 80.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 80 Bore dia. 12 Pitch dia. P.D. 80.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.096-12F | Four | 96 | 12 | 96.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 96 Bore dia. 12 Pitch dia. P.D. 96.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° | ||||||||||||||
R2134.100-12F | Four | 100 | 12 | 100.00 | 12.566 | 18° 26' | 25° | |||||||
Ready to despatch 0 Need more? Please call us.
Starts Four No. of teeth 100 Bore dia. 12 Pitch dia. P.D. 100.00 Circular pitch 12.566 Helix angle 18° 26' Pressure angle 25° |
Brass.
Quality class DIN 7/AGMA 10.
Right hand.
Select worm R2136 with corresponding number of threads.
Ratio=(No. of teeth/No. of worm threads).
For smaller sizes, please see the previous page.