1,5 Mitre & Bevel
1,5 module
Price & Availability | Article | d1 (gear) | d1 (pinion) | d2 tol. H7 | d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) | ||||||
R2108.01 | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Stainless | Aluminium | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 16 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 1 No. of teeth (pinion) 30 No. of teeth (gear) 30 w1 15 w2 (gear) 7.65 w2 (pinion) 7.65 w3 4 h1 15 Material (pinion) Stainless Material (gear) Aluminium | |||||||||||||||||||||
R2108.01S | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Stainless | Stainless | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 16 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 1 No. of teeth (pinion) 30 No. of teeth (gear) 30 w1 15 w2 (gear) 7.65 w2 (pinion) 7.65 w3 4 h1 15 Material (pinion) Stainless Material (gear) Stainless | |||||||||||||||||||||
R2108.01A | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Aluminium | Aluminium | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 16 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 1 No. of teeth (pinion) 30 No. of teeth (gear) 30 w1 15 w2 (gear) 7.65 w2 (pinion) 7.65 w3 4 h1 15 Material (pinion) Aluminium Material (gear) Aluminium | |||||||||||||||||||||
R2108.02 | 32 | 16 | Ø5 | 10 | 1 to 2 | 30 | 60 | 23 | 7.71 | 15.70 | 4 | 15 | Stainless | Aluminium | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 32 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 2 No. of teeth (pinion) 30 No. of teeth (gear) 60 w1 23 w2 (gear) 7.71 w2 (pinion) 15.70 w3 4 h1 15 Material (pinion) Stainless Material (gear) Aluminium | |||||||||||||||||||||
R2108.03 | 48 | 16 | Ø5 | 10 | 1 to 3 | 30 | 90 | 32 | 7.72 | 23.78 | 4 | 15 | Stainless | Aluminium | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 48 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 3 No. of teeth (pinion) 30 No. of teeth (gear) 90 w1 32 w2 (gear) 7.72 w2 (pinion) 23.78 w3 4 h1 15 Material (pinion) Stainless Material (gear) Aluminium | |||||||||||||||||||||
R2108.04 | 64 | 16 | Ø5 | 10 | 1 to 4 | 30 | 120 | 39 | 7.72 | 31.83 | 4 | 15 | Stainless | Stainless | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 64 d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 4 No. of teeth (pinion) 30 No. of teeth (gear) 120 w1 39 w2 (gear) 7.72 w2 (pinion) 31.83 w3 4 h1 15 Material (pinion) Stainless Material (gear) Stainless | |||||||||||||||||||||
R2108.01P | - | 16 | Ø5 | 10 | 1 to 1 | 30 | - | 15 | - | 7.65 | 4 | 15 | Stainless | - | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) - d1 (pinion) 16 d2
tol. H7 Ø5 d3 10 Ratio 1 to 1 No. of teeth (pinion) 30 No. of teeth (gear) - w1 15 w2 (gear) - w2 (pinion) 7.65 w3 4 h1 15 Material (pinion) Stainless Material (gear) - | |||||||||||||||||||||
R2108.01G | 16 | - | Ø5 | 10 | 1 to 1 | - | 30 | 15 | 7.65 | - | 4 | 15 | - | Aluminium | |||||||
Ready to despatch 0 Need more? Please call us.
d1 (gear) 16 d1 (pinion) - d2
tol. H7 Ø5 d3 10 Ratio 1 to 1 No. of teeth (pinion) - No. of teeth (gear) 30 w1 15 w2 (gear) 7.65 w2 (pinion) - w3 4 h1 15 Material (pinion) - Material (gear) Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.