Price & Availability | Article | d1 tol. H9 | d2 tol. h9 | l1 | l2 | A/F | Thread | Torque to Nm | Torque max. Nm | ||||||
R3220.040 | 4 | 8 | 15 | 12.5 | 8 | M6 x 0,5 | 4 | 3 | |||||||
£ 17.53 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
d1
tol. H9 4 d2
tol. h9 8 l1 15 l2 12.5 A/F 8 Thread M6 x 0,5 Torque to
Nm 4 Torque
max.
Nm 3 | |||||||||||||||
R3220.050 | 5 | 10 | 15 | 12.5 | 10 | M8 x 0,5 | 5 | 4 | |||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 5 d2
tol. h9 10 l1 15 l2 12.5 A/F 10 Thread M8 x 0,5 Torque to
Nm 5 Torque
max.
Nm 4 | |||||||||||||||
R3220.060 | 6 | 10 | 15 | 12.5 | 10 | M8 x 0,5 | 8 | 7 | |||||||
£ 11.22 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 6 d2
tol. h9 10 l1 15 l2 12.5 A/F 10 Thread M8 x 0,5 Torque to
Nm 8 Torque
max.
Nm 7 | |||||||||||||||
R3220.0635 | 6.35 | 10 | 15 | 12.5 | 10 | M8 x 0,5 | 7 | 7 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H9 6.35 d2
tol. h9 10 l1 15 l2 12.5 A/F 10 Thread M8 x 0,5 Torque to
Nm 7 Torque
max.
Nm 7 | |||||||||||||||
R3220.070 | 7 | 12 | 15 | 12.0 | 12 | M10 x 0,75 | 9 | 8 | |||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 7 d2
tol. h9 12 l1 15 l2 12.0 A/F 12 Thread M10 x 0,75 Torque to
Nm 9 Torque
max.
Nm 8 | |||||||||||||||
R3220.080 | 8 | 14 | 22 | 19.0 | 17 | M12 x 1,0 | 15 | 14 | |||||||
£ 15.96 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 8 d2
tol. h9 14 l1 22 l2 19.0 A/F 17 Thread M12 x 1,0 Torque to
Nm 15 Torque
max.
Nm 14 | |||||||||||||||
R3220.090 | 9 | 14 | 22 | 19.0 | 17 | M12 x 1,0 | 15 | 14 | |||||||
£ 19.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 9 d2
tol. h9 14 l1 22 l2 19.0 A/F 17 Thread M12 x 1,0 Torque to
Nm 15 Torque
max.
Nm 14 | |||||||||||||||
R3220.0952 | 9.52 | 14 | 22 | 19.0 | 17 | M12 x 1,0 | 14 | 14 | |||||||
£ 19.67 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 9.52 d2
tol. h9 14 l1 22 l2 19.0 A/F 17 Thread M12 x 1,0 Torque to
Nm 14 Torque
max.
Nm 14 | |||||||||||||||
R3220.100 | 10 | 17 | 22 | 18.5 | 19 | M15 x 1,0 | 19 | 18 | |||||||
£ 20.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 10 d2
tol. h9 17 l1 22 l2 18.5 A/F 19 Thread M15 x 1,0 Torque to
Nm 19 Torque
max.
Nm 18 | |||||||||||||||
R3220.110 | 11 | 17 | 22 | 18.5 | 19 | M15 x 1,0 | 19 | 18 | |||||||
£ 14.20 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 11 d2
tol. h9 17 l1 22 l2 18.5 A/F 19 Thread M15 x 1,0 Torque to
Nm 19 Torque
max.
Nm 18 | |||||||||||||||
R3220.120 | 12 | 17 | 22 | 18.5 | 19 | M15 x 1,0 | 19 | 18 | |||||||
£ 21.12 per unit (click for quantity discounts) Ready to despatch 53 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 12 d2
tol. h9 17 l1 22 l2 18.5 A/F 19 Thread M15 x 1,0 Torque to
Nm 19 Torque
max.
Nm 18 | |||||||||||||||
R3220.1270 | 12.7 | 17 | 22 | 18.5 | 19 | M15 x 1,0 | 18 | 18 | |||||||
£ 24.46 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 12.7 d2
tol. h9 17 l1 22 l2 18.5 A/F 19 Thread M15 x 1,0 Torque to
Nm 18 Torque
max.
Nm 18 | |||||||||||||||
R3220.140 | 14 | 20 | 28 | 23.0 | 22 | M17 x 1,0 | 25 | 24 | |||||||
£ 23.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 14 d2
tol. h9 20 l1 28 l2 23.0 A/F 22 Thread M17 x 1,0 Torque to
Nm 25 Torque
max.
Nm 24 | |||||||||||||||
R3220.150 | 15 | 20 | 28 | 23.0 | 22 | M17 x 1,0 | 25 | 24 | |||||||
£ 31.70 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 15 d2
tol. h9 20 l1 28 l2 23.0 A/F 22 Thread M17 x 1,0 Torque to
Nm 25 Torque
max.
Nm 24 | |||||||||||||||
R3220.1588 | 15.88 | 23 | 28 | 23.0 | 27 | M20 x 1,0 | 26 | 26 | |||||||
£ 38.95 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 15.88 d2
tol. h9 23 l1 28 l2 23.0 A/F 27 Thread M20 x 1,0 Torque to
Nm 26 Torque
max.
Nm 26 | |||||||||||||||
R3220.160 | 16 | 23 | 28 | 23.0 | 27 | M20 x 1,0 | 27 | 26 | |||||||
£ 24.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 16 d2
tol. h9 23 l1 28 l2 23.0 A/F 27 Thread M20 x 1,0 Torque to
Nm 27 Torque
max.
Nm 26 | |||||||||||||||
R3220.170 | 17 | 23 | 28 | 23.0 | 27 | M20 x 1,0 | 27 | 26 | |||||||
£ 24.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 17 d2
tol. h9 23 l1 28 l2 23.0 A/F 27 Thread M20 x 1,0 Torque to
Nm 27 Torque
max.
Nm 26 | |||||||||||||||
R3220.190 | 19 | 25 | 28 | 23.0 | 27 | M22 x 1,0 | 30 | 29 | |||||||
£ 42.60 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 19 d2
tol. h9 25 l1 28 l2 23.0 A/F 27 Thread M22 x 1,0 Torque to
Nm 30 Torque
max.
Nm 29 | |||||||||||||||
R3220.200 | 20 | 28 | 28 | 23.0 | 30 | M22 x 1,0 | 32 | 31 | |||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H9 20 d2
tol. h9 28 l1 28 l2 23.0 A/F 30 Thread M22 x 1,0 Torque to
Nm 32 Torque
max.
Nm 31 |
Stainless steel (A2, AISI 303).
Used to easily and effectively achieve shaft/hub joints. Simple axial and radial fixing.
For applications such as fixing sprockets, gears, pulleys, cams, levers on to shafts.
Clean shaft and hub free from oil and dirt.
Rotate the nut until inner part protrudes approximately 3mm over the outer.
Install taper bush onto shaft, slightly tighten nut when located in desired position.
Compensate the axial off-set produced with a soft-faced mallet, and tighten.