Price & Availability | Article | d1 tol. h8 | l1 | d2 tol. H8 | l2 | No. of screws | d3 | Torque to Nm | Mt torque max. Nm | Fa max. kN | Pa max. N/mm² | Pm max. N/mm² | Weight kg | ||||||||||||||||||
R3234.025 | 25 | 40 | 55 | 46 | 6 | M 6x35 | 18 | 840 | 67 | 295 | 134 | 0.602 | |||||||||||||||||||
£ 91.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 25 l1 40 d2
tol. H8 55 l2 46 No. of screws 6 d3 M 6x35 Torque to
Nm 18 Mt torque
max.
Nm 840 Fa
max.
kN 67 Pa
max.
N/mm² 295 Pm
max.
N/mm² 134 Weight
kg 0.602 | |||||||||||||||||||||||||||||||
R3234.028 | 28 | 40 | 55 | 46 | 6 | M 6x35 | 18 | 940 | 67 | 264 | 134 | 0.510 | |||||||||||||||||||
£ 91.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 28 l1 40 d2
tol. H8 55 l2 46 No. of screws 6 d3 M 6x35 Torque to
Nm 18 Mt torque
max.
Nm 940 Fa
max.
kN 67 Pa
max.
N/mm² 264 Pm
max.
N/mm² 134 Weight
kg 0.510 | |||||||||||||||||||||||||||||||
R3234.030 | 30 | 40 | 55 | 46 | 6 | M 6x35 | 18 | 1000 | 67 | 246 | 134 | 0.420 | |||||||||||||||||||
£ 95.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1
tol. h8 30 l1 40 d2
tol. H8 55 l2 46 No. of screws 6 d3 M 6x35 Torque to
Nm 18 Mt torque
max.
Nm 1000 Fa
max.
kN 67 Pa
max.
N/mm² 246 Pm
max.
N/mm² 134 Weight
kg 0.420 | |||||||||||||||||||||||||||||||
R3234.035 | 35 | 54 | 60 | 60 | 7 | M 6x45 | 18 | 1300 | 74 | 174 | 101 | 0.498 | |||||||||||||||||||
£ 96.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 35 l1 54 d2
tol. H8 60 l2 60 No. of screws 7 d3 M 6x45 Torque to
Nm 18 Mt torque
max.
Nm 1300 Fa
max.
kN 74 Pa
max.
N/mm² 174 Pm
max.
N/mm² 101 Weight
kg 0.498 | |||||||||||||||||||||||||||||||
R3234.038 | 38 | 54 | 75 | 62 | 7 | M 8x50 | 41 | 2600 | 74 | 296 | 150 | 1.108 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. h8 38 l1 54 d2
tol. H8 75 l2 62 No. of screws 7 d3 M 8x50 Torque to
Nm 41 Mt torque
max.
Nm 2600 Fa
max.
kN 74 Pa
max.
N/mm² 296 Pm
max.
N/mm² 150 Weight
kg 1.108 | |||||||||||||||||||||||||||||||
R3234.040 | 40 | 54 | 75 | 62 | 7 | M 8x50 | 41 | 2900 | 145 | 281 | 150 | 1.048 | |||||||||||||||||||
£ 121.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 40 l1 54 d2
tol. H8 75 l2 62 No. of screws 7 d3 M 8x50 Torque to
Nm 41 Mt torque
max.
Nm 2900 Fa
max.
kN 145 Pa
max.
N/mm² 281 Pm
max.
N/mm² 150 Weight
kg 1.048 | |||||||||||||||||||||||||||||||
R3234.042 | 42 | 54 | 75 | 62 | 7 | M 8x50 | 41 | 2930 | 145 | 268 | 150 | 1.050 | |||||||||||||||||||
£ 121.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 42 l1 54 d2
tol. H8 75 l2 62 No. of screws 7 d3 M 8x50 Torque to
Nm 41 Mt torque
max.
Nm 2930 Fa
max.
kN 145 Pa
max.
N/mm² 268 Pm
max.
N/mm² 150 Weight
kg 1.050 | |||||||||||||||||||||||||||||||
R3234.045 | 45 | 54 | 75 | 62 | 7 | M 8x50 | 41 | 3260 | 145 | 250 | 150 | 0.982 | |||||||||||||||||||
£ 121.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 45 l1 54 d2
tol. H8 75 l2 62 No. of screws 7 d3 M 8x50 Torque to
Nm 41 Mt torque
max.
Nm 3260 Fa
max.
kN 145 Pa
max.
N/mm² 250 Pm
max.
N/mm² 150 Weight
kg 0.982 | |||||||||||||||||||||||||||||||
R3234.048 | 48 | 54 | 80 | 62 | 8 | M 8x55 | 41 | 3800 | 155 | 207 | 124 | 1.330 | |||||||||||||||||||
£ 139.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 48 l1 54 d2
tol. H8 80 l2 62 No. of screws 8 d3 M 8x55 Torque to
Nm 41 Mt torque
max.
Nm 3800 Fa
max.
kN 155 Pa
max.
N/mm² 207 Pm
max.
N/mm² 124 Weight
kg 1.330 | |||||||||||||||||||||||||||||||
R3234.050 | 50 | 64 | 80 | 72 | 8 | M 8x55 | 41 | 4150 | 155 | 200 | 98 | 1.284 | |||||||||||||||||||
£ 139.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 50 l1 64 d2
tol. H8 80 l2 72 No. of screws 8 d3 M 8x55 Torque to
Nm 41 Mt torque
max.
Nm 4150 Fa
max.
kN 155 Pa
max.
N/mm² 200 Pm
max.
N/mm² 98 Weight
kg 1.284 | |||||||||||||||||||||||||||||||
R3234.055 | 55 | 64 | 85 | 72 | 9 | M 8x55 | 41 | 5150 | 186 | 205 | 104 | 1.376 | |||||||||||||||||||
£ 154.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 55 l1 64 d2
tol. H8 85 l2 72 No. of screws 9 d3 M 8x55 Torque to
Nm 41 Mt torque
max.
Nm 5150 Fa
max.
kN 186 Pa
max.
N/mm² 205 Pm
max.
N/mm² 104 Weight
kg 1.376 | |||||||||||||||||||||||||||||||
R3234.060 | 60 | 64 | 90 | 72 | 10 | M 8x55 | 41 | 6200 | 207 | 202 | 106 | 1.524 | |||||||||||||||||||
£ 166.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 60 l1 64 d2
tol. H8 90 l2 72 No. of screws 10 d3 M 8x55 Torque to
Nm 41 Mt torque
max.
Nm 6200 Fa
max.
kN 207 Pa
max.
N/mm² 202 Pm
max.
N/mm² 106 Weight
kg 1.524 | |||||||||||||||||||||||||||||||
R3234.065 | 65 | 64 | 95 | 72 | 10 | M 8x55 | 41 | 6750 | 207 | 187 | 100 | 1.630 | |||||||||||||||||||
£ 180.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 65 l1 64 d2
tol. H8 95 l2 72 No. of screws 10 d3 M 8x55 Torque to
Nm 41 Mt torque
max.
Nm 6750 Fa
max.
kN 207 Pa
max.
N/mm² 187 Pm
max.
N/mm² 100 Weight
kg 1.630 | |||||||||||||||||||||||||||||||
R3234.070 | 70 | 78 | 110 | 88 | 10 | M10x60 | 83 | 11500 | 329 | 223 | 114 | 2.932 | |||||||||||||||||||
£ 215.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 70 l1 78 d2
tol. H8 110 l2 88 No. of screws 10 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 11500 Fa
max.
kN 329 Pa
max.
N/mm² 223 Pm
max.
N/mm² 114 Weight
kg 2.932 | |||||||||||||||||||||||||||||||
R3234.075 | 75 | 78 | 115 | 88 | 10 | M10x60 | 83 | 12060 | 329 | 223 | 114 | 3.128 | |||||||||||||||||||
£ 228.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 75 l1 78 d2
tol. H8 115 l2 88 No. of screws 10 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 12060 Fa
max.
kN 329 Pa
max.
N/mm² 223 Pm
max.
N/mm² 114 Weight
kg 3.128 | |||||||||||||||||||||||||||||||
R3234.080 | 80 | 78 | 120 | 88 | 11 | M10x60 | 83 | 14500 | 360 | 215 | 115 | 3.258 | |||||||||||||||||||
£ 239.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 80 l1 78 d2
tol. H8 120 l2 88 No. of screws 11 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 14500 Fa
max.
kN 360 Pa
max.
N/mm² 215 Pm
max.
N/mm² 115 Weight
kg 3.258 | |||||||||||||||||||||||||||||||
R3234.085 | 85 | 78 | 125 | 88 | 12 | M10x60 | 83 | 15100 | 360 | 215 | 115 | 3.400 | |||||||||||||||||||
£ 253.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 85 l1 78 d2
tol. H8 125 l2 88 No. of screws 12 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 15100 Fa
max.
kN 360 Pa
max.
N/mm² 215 Pm
max.
N/mm² 115 Weight
kg 3.400 | |||||||||||||||||||||||||||||||
R3234.090 | 90 | 78 | 130 | 88 | 12 | M10x60 | 83 | 17600 | 390 | 208 | 115 | 3.602 | |||||||||||||||||||
£ 259.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 90 l1 78 d2
tol. H8 130 l2 88 No. of screws 12 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 17600 Fa
max.
kN 390 Pa
max.
N/mm² 208 Pm
max.
N/mm² 115 Weight
kg 3.602 | |||||||||||||||||||||||||||||||
R3234.095 | 95 | 78 | 135 | 88 | 12 | M10x60 | 83 | 18300 | 390 | 208 | 115 | 4.000 | |||||||||||||||||||
£ 296.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 95 l1 78 d2
tol. H8 135 l2 88 No. of screws 12 d3 M10x60 Torque to
Nm 83 Mt torque
max.
Nm 18300 Fa
max.
kN 390 Pa
max.
N/mm² 208 Pm
max.
N/mm² 115 Weight
kg 4.000 | |||||||||||||||||||||||||||||||
R3234.100 | 100 | 100 | 145 | 112 | 11 | M12x80 | 145 | 23300 | 467 | 200 | 107 | 5.900 | |||||||||||||||||||
£ 333.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 100 l1 100 d2
tol. H8 145 l2 112 No. of screws 11 d3 M12x80 Torque to
Nm 145 Mt torque
max.
Nm 23300 Fa
max.
kN 467 Pa
max.
N/mm² 200 Pm
max.
N/mm² 107 Weight
kg 5.900 | |||||||||||||||||||||||||||||||
R3234.110 | 110 | 100 | 155 | 112 | 12 | M12x80 | 145 | 30400 | 553 | 198 | 110 | 6.000 | |||||||||||||||||||
£ 365.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 110 l1 100 d2
tol. H8 155 l2 112 No. of screws 12 d3 M12x80 Torque to
Nm 145 Mt torque
max.
Nm 30400 Fa
max.
kN 553 Pa
max.
N/mm² 198 Pm
max.
N/mm² 110 Weight
kg 6.000 | |||||||||||||||||||||||||||||||
R3234.120 | 120 | 100 | 165 | 112 | 14 | M12x80 | 145 | 37000 | 617 | 212 | 120 | 6.600 | |||||||||||||||||||
£ 409.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 120 l1 100 d2
tol. H8 165 l2 112 No. of screws 14 d3 M12x80 Torque to
Nm 145 Mt torque
max.
Nm 37000 Fa
max.
kN 617 Pa
max.
N/mm² 212 Pm
max.
N/mm² 120 Weight
kg 6.600 | |||||||||||||||||||||||||||||||
R3234.130 | 130 | 116 | 180 | 130 | 12 | M14x90 | 230 | 49000 | 759 | 192 | 112 | 10.200 | |||||||||||||||||||
£ 526.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 130 l1 116 d2
tol. H8 180 l2 130 No. of screws 12 d3 M14x90 Torque to
Nm 230 Mt torque
max.
Nm 49000 Fa
max.
kN 759 Pa
max.
N/mm² 192 Pm
max.
N/mm² 112 Weight
kg 10.200 | |||||||||||||||||||||||||||||||
R3234.140 | 140 | 116 | 190 | 130 | 14 | M14x90 | 230 | 59000 | 843 | 208 | 124 | 10.500 | |||||||||||||||||||
£ 633.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 140 l1 116 d2
tol. H8 190 l2 130 No. of screws 14 d3 M14x90 Torque to
Nm 230 Mt torque
max.
Nm 59000 Fa
max.
kN 843 Pa
max.
N/mm² 208 Pm
max.
N/mm² 124 Weight
kg 10.500 | |||||||||||||||||||||||||||||||
R3234.150 | 150 | 116 | 200 | 130 | 15 | M14x90 | 230 | 67000 | 897 | 208 | 127 | 11.000 | |||||||||||||||||||
£ 678.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 150 l1 116 d2
tol. H8 200 l2 130 No. of screws 15 d3 M14x90 Torque to
Nm 230 Mt torque
max.
Nm 67000 Fa
max.
kN 897 Pa
max.
N/mm² 208 Pm
max.
N/mm² 127 Weight
kg 11.000 | |||||||||||||||||||||||||||||||
R3234.160 | 160 | 116 | 210 | 130 | 16 | M14x90 | 230 | 76000 | 950 | 208 | 128 | 12.000 | |||||||||||||||||||
£ 757.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 160 l1 116 d2
tol. H8 210 l2 130 No. of screws 16 d3 M14x90 Torque to
Nm 230 Mt torque
max.
Nm 76000 Fa
max.
kN 950 Pa
max.
N/mm² 208 Pm
max.
N/mm² 128 Weight
kg 12.000 | |||||||||||||||||||||||||||||||
R3234.170 | 170 | 148 | 225 | 164 | 16 | M16x110 | 360 | 102000 | 1223 | 182 | 113 | 17.000 | |||||||||||||||||||
£ 1,056.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 170 l1 148 d2
tol. H8 225 l2 164 No. of screws 16 d3 M16x110 Torque to
Nm 360 Mt torque
max.
Nm 102000 Fa
max.
kN 1223 Pa
max.
N/mm² 182 Pm
max.
N/mm² 113 Weight
kg 17.000 | |||||||||||||||||||||||||||||||
R3234.180 | 180 | 148 | 235 | 164 | 16 | M16x111 | 360 | 115000 | 1289 | 184 | 115 | 18.400 | |||||||||||||||||||
£ 1,104.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 180 l1 148 d2
tol. H8 235 l2 164 No. of screws 16 d3 M16x111 Torque to
Nm 360 Mt torque
max.
Nm 115000 Fa
max.
kN 1289 Pa
max.
N/mm² 184 Pm
max.
N/mm² 115 Weight
kg 18.400 | |||||||||||||||||||||||||||||||
R3234.190 | 190 | 148 | 250 | 164 | 16 | M16x112 | 360 | 130000 | 1363 | 186 | 116 | 21.400 | |||||||||||||||||||
£ 1,309.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 190 l1 148 d2
tol. H8 250 l2 164 No. of screws 16 d3 M16x112 Torque to
Nm 360 Mt torque
max.
Nm 130000 Fa
max.
kN 1363 Pa
max.
N/mm² 186 Pm
max.
N/mm² 116 Weight
kg 21.400 | |||||||||||||||||||||||||||||||
R3234.200 | 200 | 148 | 260 | 164 | 16 | M16x113 | 360 | 143700 | 1438 | 177 | 112 | 21.800 | |||||||||||||||||||
£ 1,397.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h8 200 l1 148 d2
tol. H8 260 l2 164 No. of screws 16 d3 M16x113 Torque to
Nm 360 Mt torque
max.
Nm 143700 Fa
max.
kN 1438 Pa
max.
N/mm² 177 Pm
max.
N/mm² 112 Weight
kg 21.800 |
Steel.
Capable of withstanding bending movements. Compact size.
Shaft & hub surface roughness: Rt max. 16µ, Ra 3µ
Do not use any oil with molybdenum bisulphide, high pressure additives,
or grease as these reduce the coefficient of friction.
Max torque (Mt) and Axial thrust (Fa) values are only valid if standard oils are used.
Assembly:
Carefully clean the hub and shaft contact surfaces and apply a film of lightweight oil.
Slide the locking assembly into the hub bore, insert the shaft
and tighten gradually in cross sequence to 50% of torque value indicated in table.
Repeat the same operation by tightening all screws to rated torque.
Re-check screws are tightened up to torque value in the table.
Disassembly:
Loosen the cap screws. Insert the screws into the dismantling threading and tighten gradually
and regularly in crossed sequence up to 50% of torque value indicated in the rating table.
When the front cone is loose, to release the rear cone keep tightening the screws and repeat the sequence above.