Price & Availability | Article | Type | l1 | l2 stroke | l3 | h1 | w1 | h2 | h3 | h4 | d1 | d2 | d3 | Load (per rail) C0 rad max. N | |||||||||||||||
L1998.63-0930R | Right | 930 | 1444 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4036 | ||||||||||||||||
£ 3,036.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 930 l2 stroke 1444 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4036 | |||||||||||||||||||||||||||||
L1998.63-1010R | Right | 1010 | 1554 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4590 | ||||||||||||||||
£ 3,090.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1010 l2 stroke 1554 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4590 | |||||||||||||||||||||||||||||
L1998.63-1090R | Right | 1090 | 1664 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4908 | ||||||||||||||||
£ 3,151.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1090 l2 stroke 1664 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4908 | |||||||||||||||||||||||||||||
L1998.63-1170R | Right | 1170 | 1804 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4610 | ||||||||||||||||
£ 3,207.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1170 l2 stroke 1804 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4610 | |||||||||||||||||||||||||||||
L1998.63-1250R | Right | 1250 | 1914 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4398 | ||||||||||||||||
£ 3,267.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1250 l2 stroke 1914 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4398 | |||||||||||||||||||||||||||||
L1998.63-1330R | Right | 1330 | 2054 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4027 | ||||||||||||||||
£ 3,321.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1330 l2 stroke 2054 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4027 | |||||||||||||||||||||||||||||
L1998.63-1410R | Right | 1410 | 2164 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3864 | ||||||||||||||||
£ 3,404.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1410 l2 stroke 2164 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3864 | |||||||||||||||||||||||||||||
L1998.63-1490R | Right | 1490 | 2274 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3713 | ||||||||||||||||
£ 3,487.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1490 l2 stroke 2274 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3713 | |||||||||||||||||||||||||||||
L1998.63-1570R | Right | 1570 | 2414 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3445 | ||||||||||||||||
£ 3,570.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1570 l2 stroke 2414 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3445 | |||||||||||||||||||||||||||||
L1998.63-1650R | Right | 1650 | 2524 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3325 | ||||||||||||||||
£ 3,653.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1650 l2 stroke 2524 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3325 | |||||||||||||||||||||||||||||
L1998.63-1730R | Right | 1730 | 2634 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3213 | ||||||||||||||||
£ 3,736.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1730 l2 stroke 2634 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3213 | |||||||||||||||||||||||||||||
L1998.63-1810R | Right | 1810 | 2774 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3011 | ||||||||||||||||
£ 3,819.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1810 l2 stroke 2774 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3011 | |||||||||||||||||||||||||||||
L1998.63-1890R | Right | 1890 | 2884 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 2919 | ||||||||||||||||
£ 3,914.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1890 l2 stroke 2884 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 2919 | |||||||||||||||||||||||||||||
L1998.63-1970R | Right | 1970 | 3024 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 2750 | ||||||||||||||||
£ 3,997.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1970 l2 stroke 3024 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 2750 | |||||||||||||||||||||||||||||
L1998.63-0930L | Left | 930 | 1444 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4036 | ||||||||||||||||
£ 3,036.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 930 l2 stroke 1444 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4036 | |||||||||||||||||||||||||||||
L1998.63-1010L | Left | 1010 | 1554 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4590 | ||||||||||||||||
£ 3,090.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1010 l2 stroke 1554 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4590 | |||||||||||||||||||||||||||||
L1998.63-1090L | Left | 1090 | 1664 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4908 | ||||||||||||||||
£ 3,151.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1090 l2 stroke 1664 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4908 | |||||||||||||||||||||||||||||
L1998.63-1170L | Left | 1170 | 1804 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4610 | ||||||||||||||||
£ 3,207.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1170 l2 stroke 1804 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4610 | |||||||||||||||||||||||||||||
L1998.63-1250L | Left | 1250 | 1914 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4398 | ||||||||||||||||
£ 3,267.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1250 l2 stroke 1914 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4398 | |||||||||||||||||||||||||||||
L1998.63-1330L | Left | 1330 | 2054 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 4027 | ||||||||||||||||
£ 3,321.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1330 l2 stroke 2054 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 4027 | |||||||||||||||||||||||||||||
L1998.63-1410L | Left | 1410 | 2164 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3864 | ||||||||||||||||
£ 3,404.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1410 l2 stroke 2164 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3864 | |||||||||||||||||||||||||||||
L1998.63-1490L | Left | 1490 | 2274 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3713 | ||||||||||||||||
£ 3,487.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1490 l2 stroke 2274 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3713 | |||||||||||||||||||||||||||||
L1998.63-1570L | Left | 1570 | 2414 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3445 | ||||||||||||||||
£ 3,570.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1570 l2 stroke 2414 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3445 | |||||||||||||||||||||||||||||
L1998.63-1650L | Left | 1650 | 2524 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3325 | ||||||||||||||||
£ 3,653.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1650 l2 stroke 2524 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3325 | |||||||||||||||||||||||||||||
L1998.63-1730L | Left | 1730 | 2634 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3213 | ||||||||||||||||
£ 3,736.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1730 l2 stroke 2634 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3213 | |||||||||||||||||||||||||||||
L1998.63-1810L | Left | 1810 | 2774 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 3011 | ||||||||||||||||
£ 3,819.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1810 l2 stroke 2774 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 3011 | |||||||||||||||||||||||||||||
L1998.63-1890L | Left | 1890 | 2884 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 2919 | ||||||||||||||||
£ 3,914.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1890 l2 stroke 2884 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 2919 | |||||||||||||||||||||||||||||
L1998.63-1970L | Left | 1970 | 3024 | 80 | 207.5 | 68 | 112 | 63 | 43 | 8.5 | 15 | 9 | 2750 | ||||||||||||||||
£ 3,997.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1970 l2 stroke 3024 l3 80 h1 207.5 w1 68 h2 112 h3 63 h4 43 d1 8.5 d2 15 d3 9 Load (per rail) C0 rad
max.
N 2750 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are very heavy duty telescopic rails with strokes of over 150% of closed length.
C0rad is the load rating for a single telescopic slide.
Moving rail must be lower rail (unless technical department consulted).
These are handed rails - i.e. left and right hands to be specified.