Price & Availability | Article | Type | l1 | l2 | h1 | w1 | h2 | h3 | d1 | d2 | Load (per rail) C0 rad max. N | |||||||||||||||
L1997.43-0530R | Right | 530 | 834 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1291 | ||||||||||||||||
£ 926.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 530 l2 834 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1291 | ||||||||||||||||||||||||||
L1997.43-0610R | Right | 610 | 939 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1632 | ||||||||||||||||
£ 1,017.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 610 l2 939 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1632 | ||||||||||||||||||||||||||
L1997.43-0690R | Right | 690 | 1089 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1735 | ||||||||||||||||
£ 1,100.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 690 l2 1089 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1735 | ||||||||||||||||||||||||||
L1997.43-0770R | Right | 770 | 1194 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2077 | ||||||||||||||||
£ 1,184.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 770 l2 1194 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2077 | ||||||||||||||||||||||||||
L1997.43-0850R | Right | 850 | 1299 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2426 | ||||||||||||||||
£ 1,243.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 850 l2 1299 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2426 | ||||||||||||||||||||||||||
L1997.43-0930R | Right | 930 | 1449 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2506 | ||||||||||||||||
£ 1,317.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 930 l2 1449 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2506 | ||||||||||||||||||||||||||
L1997.43-1010R | Right | 1010 | 1554 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2364 | ||||||||||||||||
£ 1,422.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1010 l2 1554 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2364 | ||||||||||||||||||||||||||
L1997.43-1090R | Right | 1090 | 1659 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2238 | ||||||||||||||||
£ 1,504.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1090 l2 1659 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2238 | ||||||||||||||||||||||||||
L1997.43-1170R | Right | 1170 | 1809 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2022 | ||||||||||||||||
£ 1,587.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1170 l2 1809 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2022 | ||||||||||||||||||||||||||
L1997.43-1250R | Right | 1250 | 1914 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1928 | ||||||||||||||||
£ 1,676.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1250 l2 1914 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1928 | ||||||||||||||||||||||||||
L1997.43-1330R | Right | 1330 | 2064 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1766 | ||||||||||||||||
£ 1,765.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1330 l2 2064 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1766 | ||||||||||||||||||||||||||
L1997.43-1410R | Right | 1410 | 2169 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1694 | ||||||||||||||||
£ 1,846.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1410 l2 2169 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1694 | ||||||||||||||||||||||||||
L1997.43-1490R | Right | 1490 | 2274 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1628 | ||||||||||||||||
£ 1,927.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1490 l2 2274 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1628 | ||||||||||||||||||||||||||
L1997.43-1570R | Right | 1570 | 2409 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1567 | ||||||||||||||||
£ 2,003.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1570 l2 2409 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1567 | ||||||||||||||||||||||||||
L1997.43-1650R | Right | 1650 | 2529 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1458 | ||||||||||||||||
£ 2,080.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1650 l2 2529 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1458 | ||||||||||||||||||||||||||
L1997.43-1730R | Right | 1730 | 2634 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1409 | ||||||||||||||||
£ 2,170.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1730 l2 2634 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1409 | ||||||||||||||||||||||||||
L1997.43-1810R | Right | 1810 | 2784 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1320 | ||||||||||||||||
£ 2,260.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1810 l2 2784 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1320 | ||||||||||||||||||||||||||
L1997.43-1890R | Right | 1890 | 2889 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1280 | ||||||||||||||||
£ 2,344.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1890 l2 2889 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1280 | ||||||||||||||||||||||||||
L1997.43-1970R | Right | 1970 | 3039 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1206 | ||||||||||||||||
£ 2,427.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right l1 1970 l2 3039 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1206 | ||||||||||||||||||||||||||
L1997.43-0530L | Left | 530 | 834 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1291 | ||||||||||||||||
£ 926.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 530 l2 834 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1291 | ||||||||||||||||||||||||||
L1997.43-0610L | Left | 610 | 939 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1632 | ||||||||||||||||
£ 1,017.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 610 l2 939 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1632 | ||||||||||||||||||||||||||
L1997.43-0690L | Left | 690 | 1089 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1735 | ||||||||||||||||
£ 1,100.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 690 l2 1089 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1735 | ||||||||||||||||||||||||||
L1997.43-0770L | Left | 770 | 1194 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2077 | ||||||||||||||||
£ 1,184.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 770 l2 1194 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2077 | ||||||||||||||||||||||||||
L1997.43-0850L | Left | 850 | 1299 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2426 | ||||||||||||||||
£ 1,243.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 850 l2 1299 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2426 | ||||||||||||||||||||||||||
L1997.43-0930L | Left | 930 | 1449 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2506 | ||||||||||||||||
£ 1,317.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 930 l2 1449 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2506 | ||||||||||||||||||||||||||
L1997.43-1010L | Left | 1010 | 1554 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2364 | ||||||||||||||||
£ 1,422.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1010 l2 1554 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2364 | ||||||||||||||||||||||||||
L1997.43-1090L | Left | 1090 | 1659 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2238 | ||||||||||||||||
£ 1,504.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1090 l2 1659 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2238 | ||||||||||||||||||||||||||
L1997.43-1170L | Left | 1170 | 1809 | 120 | 50 | 43 | 52 | 8.5 | M8 | 2022 | ||||||||||||||||
£ 1,587.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1170 l2 1809 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 2022 | ||||||||||||||||||||||||||
L1997.43-1250L | Left | 1250 | 1914 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1928 | ||||||||||||||||
£ 1,676.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1250 l2 1914 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1928 | ||||||||||||||||||||||||||
L1997.43-1330L | Left | 1330 | 2064 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1766 | ||||||||||||||||
£ 1,765.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1330 l2 2064 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1766 | ||||||||||||||||||||||||||
L1997.43-1410L | Left | 1410 | 2169 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1694 | ||||||||||||||||
£ 1,846.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1410 l2 2169 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1694 | ||||||||||||||||||||||||||
L1997.43-1490L | Left | 1490 | 2274 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1628 | ||||||||||||||||
£ 1,927.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1490 l2 2274 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1628 | ||||||||||||||||||||||||||
L1997.43-1570L | Left | 1570 | 2409 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1567 | ||||||||||||||||
£ 2,003.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1570 l2 2409 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1567 | ||||||||||||||||||||||||||
L1997.43-1650L | Left | 1650 | 2529 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1458 | ||||||||||||||||
£ 2,080.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1650 l2 2529 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1458 | ||||||||||||||||||||||||||
L1997.43-1730L | Left | 1730 | 2634 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1409 | ||||||||||||||||
£ 2,170.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1730 l2 2634 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1409 | ||||||||||||||||||||||||||
L1997.43-1810L | Left | 1810 | 2784 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1320 | ||||||||||||||||
£ 2,260.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1810 l2 2784 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1320 | ||||||||||||||||||||||||||
L1997.43-1890L | Left | 1890 | 2889 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1280 | ||||||||||||||||
£ 2,344.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1890 l2 2889 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1280 | ||||||||||||||||||||||||||
L1997.43-1970L | Left | 1970 | 3039 | 120 | 50 | 43 | 52 | 8.5 | M8 | 1206 | ||||||||||||||||
£ 2,427.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left l1 1970 l2 3039 h1 120 w1 50 h2 43 h3 52 d1 8.5 d2 M8 Load (per rail) C0 rad
max.
N 1206 |
Cold drawn bearing steel raceways hardened to 60 HRc. Balls - hardened steel.
Zinc coating to ISO2081 (excluding raceways). Corrosion resistant coatings available on request.
These are very heavy duty telescopic rails with strokes of over 150% of closed length.
C0rad is the load rating for a single telescopic slide.
Moving rail must be lower rail (unless technical department consulted).
These are handed rails - i.e. left and right hands to be specified.