Units | Price/unit after discount | Applied Discount |
1+ | - |
Combined 2 phase, high torque stepper motors with in-built power driver and controller.
IP42/55 rated (IP 67 optional).
Allows easy control from a PC or PLC for single or multiple motors. Low cost alternative to motors, drivers and controllers.
Easy to use free software, little cabling.
The I/O points can be set up by users as Input or Output or as analogue input.
Resolution: 409600 counts/rev.
Mainly supply voltage: 12-80V DC.
Control and main I/O supply voltage: 12-28V DC.
Nominal speed range 0.01-3000 rpm.
8 I/O's that can be configured to Inputs, Outputs or analogue Inputs.
Can readily be programmed in Labview, VB etc. The motor can be run independently from PC if required (programmed can be downloaded to motor). Easy connection via USB port, RS 485, optional wireless and ethernet control.
Optional encoders, gearing, motor brake etc.
We have a free motor selection help service - including a free motor configuration software programme and technical help to ensure the motor is to your requirement - please consult our technical department for full motor specifications.