Price & Availability | Article | Holding torque Nm | Flange dimensions | Length | Shaft +0|-0.013 | Power max. W | Rotor inertia kg·cm² | Typical supply current @24V DC ADC RMS | Typical supply current @48V DC ADC RMS | Typical supply current @80V DC ADC RMS | Weight kg | ||||||
L3536.34-0 | 3.0 | 87x87 | 95 | 9.53 | 260 | 1.4 | 5.1 | 5.1 | 5.1 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Holding torque
Nm 3.0 Flange dimensions 87x87 Length 95 Shaft
+0|-0.013 9.53 Power
max.
W 260 Rotor inertia
kg·cm² 1.4 Typical supply current @24V DC ADC RMS 5.1 Typical supply current @48V DC ADC RMS 5.1 Typical supply current @80V DC ADC RMS 5.1 Weight
kg 2.0 | |||||||||||||||||
L3536.34-1 | 6.1 | 87x87 | 126 | 9.53 | 288 | 2.7 | 5.6 | 5.3 | 5.6 | 3.1 | |||||||
Ready to despatch 0 Need more? Please call us.
Holding torque
Nm 6.1 Flange dimensions 87x87 Length 126 Shaft
+0|-0.013 9.53 Power
max.
W 288 Rotor inertia
kg·cm² 2.7 Typical supply current @24V DC ADC RMS 5.6 Typical supply current @48V DC ADC RMS 5.3 Typical supply current @80V DC ADC RMS 5.6 Weight
kg 3.1 | |||||||||||||||||
L3536.34-2 | 9.0 | 87x87 | 156 | 14.0 | 315 | 4.0 | 6.0 | 5.4 | 6.1 | 4.2 | |||||||
£ 1,357.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Holding torque
Nm 9.0 Flange dimensions 87x87 Length 156 Shaft
+0|-0.013 14.0 Power
max.
W 315 Rotor inertia
kg·cm² 4.0 Typical supply current @24V DC ADC RMS 6.0 Typical supply current @48V DC ADC RMS 5.4 Typical supply current @80V DC ADC RMS 6.1 Weight
kg 4.2 | |||||||||||||||||
L3536.34-3 | 10.5 | 87x87 | 220 | 14.0 | >320 | 5.3 | 6.3 | 5.7 | 6.6 | 5.3 | |||||||
Ready to despatch 0 Need more? Please call us.
Holding torque
Nm 10.5 Flange dimensions 87x87 Length 220 Shaft
+0|-0.013 14.0 Power
max.
W >320 Rotor inertia
kg·cm² 5.3 Typical supply current @24V DC ADC RMS 6.3 Typical supply current @48V DC ADC RMS 5.7 Typical supply current @80V DC ADC RMS 6.6 Weight
kg 5.3 |
Combined 2 phase, high torque stepper motors with in-built power driver and controller.
IP42/55 rated (IP 67 optional).
Allows easy control from a PC or PLC for single or multiple motors. Low cost alternative to motors, drivers and controllers.
Easy to use free software, little cabling.
The I/O points can be set up by users as Input or Output or as analogue input.
Resolution: 409600 counts/rev.
Mainly supply voltage: 12-80V DC.
Control and main I/O supply voltage: 12-28V DC.
Nominal speed range 0.01-3000 rpm.
8 I/O's that can be configured to Inputs, Outputs or analogue Inputs.
Can readily be programmed in Labview, VB etc. The motor can be run independently from PC if required (programmed can be downloaded to motor). Easy connection via USB port, RS 485, optional wireless and ethernet control.
Optional encoders, gearing, motor brake etc.
We have a free motor selection help service - including a free motor configuration software programme and technical help to ensure the motor is to your requirement - please consult our technical department for full motor specifications.