Price & Availability | Article | Holding torque Nm | Flange dimensions | l1 max. | Shaft +0|-0.013 | Rotor inertia kg·cm² | Weight kg | ||||||
L3532.17-1 | 0.23 | 43x43 | 56 | 5.00 | 0.038 | 0.30 | |||||||
£ 693.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Holding torque
Nm 0.23 Flange dimensions 43x43 l1
max. 56 Shaft
+0|-0.013 5.00 Rotor inertia
kg·cm² 0.038 Weight
kg 0.30 | |||||||||||||
L3532.17-2 | 0.42 | 43x43 | 62 | 5.00 | 0.057 | 0.34 | |||||||
£ 703.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Holding torque
Nm 0.42 Flange dimensions 43x43 l1
max. 62 Shaft
+0|-0.013 5.00 Rotor inertia
kg·cm² 0.057 Weight
kg 0.34 | |||||||||||||
L3532.17-3 | 0.53 | 43x43 | 71 | 5.00 | 0.082 | 0.43 | |||||||
Ready to despatch 0 Need more? Please call us.
Holding torque
Nm 0.53 Flange dimensions 43x43 l1
max. 71 Shaft
+0|-0.013 5.00 Rotor inertia
kg·cm² 0.082 Weight
kg 0.43 |
Combined 2 phase, high torque stepper motors with in-built power driver and controller.
IP20 rated (IP 67 optional).
Allows easy control from a PC or PLC for single or multiple motors. Low cost alternative to motors, drivers and controllers.
Easy to use free software, little cabling.
Voltage 12 to 48V DC.
20 microstepping resolutions up to 51,200 steps per rev.
Up to 8 I/O lines, one 10 bit selectable analogue input.
Can readily be programmed in Labview, VB etc. The motor can be run independently from PC if required (programmed can be downloaded to motor). Easy connection via RS422/485.
Optional encoders, gearing, motor brake etc.
We have a free motor selection help service - including a free motor configuration software programme and technical help to ensure the motor is to your requirement - please consult our technical department for full motor specifications.