Front Micrometer
X stages
Price & Availability | Article | Travel | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | h3 | ||||||
L3122.040 | 13 | 40 | 23.7 | 16 | - | 32 | 26 | 16.0 | 10.5 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
Travel 13 l1 40 l2 23.7 l3 16 l4 - l5 32 l6 26 h1 16.0 h2 10.5 h3 9 | |||||||||||||||||
L3122.060 | 13 | 60 | 13.8 | 25 | 32 | 50 | 36 | 16.0 | 10.5 | 9 | |||||||
Ready to despatch 0 Need more? Please call us.
Travel 13 l1 60 l2 13.8 l3 25 l4 32 l5 50 l6 36 h1 16.0 h2 10.5 h3 9 | |||||||||||||||||
L3122.080 | 25 | 80 | 32.5 | 25 | 50 | 70 | 55 | 20.0 | 14.5 | 10.8 | |||||||
Ready to despatch 0 Need more? Please call us.
Travel 25 l1 80 l2 32.5 l3 25 l4 50 l5 70 l6 55 h1 20.0 h2 14.5 h3 10.8 | |||||||||||||||||
L3122.100 | 25 | 100 | 17.5 | 25 | 70 | 90 | 67.5 | 20.0 | 14.5 | 10.8 | |||||||
Ready to despatch 0 Need more? Please call us.
Travel 25 l1 100 l2 17.5 l3 25 l4 70 l5 90 l6 67.5 h1 20.0 h2 14.5 h3 10.8 |
Price & Availability | Article | h4 | d1 | d2 | d3 | d4 | d5 | w1 | w2 | Load max. kg | ||||||
L3122.040 | 4.5 | M3 | - | 4 | 13 | 10 | 18.5 | 12 | 10.0 | |||||||
Ready to despatch 0 Need more? Please call us.
h4 4.5 d1 M3 d2 - d3 4 d4 13 d5 10 w1 18.5 w2 12 Load
max.
kg 10.0 | ||||||||||||||||
L3122.060 | 5.0 | M4 | M3 | 4 | 13 | 10 | 18.5 | 12 | 20.0 | |||||||
Ready to despatch 0 Need more? Please call us.
h4 5.0 d1 M4 d2 M3 d3 4 d4 13 d5 10 w1 18.5 w2 12 Load
max.
kg 20.0 | ||||||||||||||||
L3122.080 | 6.5 | M4 | M4 | 4 | 13 | 10 | 23.5 | 17 | 27.0 | |||||||
Ready to despatch 0 Need more? Please call us.
h4 6.5 d1 M4 d2 M4 d3 4 d4 13 d5 10 w1 23.5 w2 17 Load
max.
kg 27.0 | ||||||||||||||||
L3122.100 | 6.5 | M4 | M4 | 4 | 13 | 10 | 23.5 | 17 | 35.0 | |||||||
Ready to despatch 0 Need more? Please call us.
h4 6.5 d1 M4 d2 M4 d3 4 d4 13 d5 10 w1 23.5 w2 17 Load
max.
kg 35.0 |
Stainless steel (440C) with electroless nickel plating.
Straightness accuracy 5µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.