Front Micrometer
X stages
| Units | Price/unit after discount | Applied Discount |
| 1+ | - |
Stainless steel (440C) with electroless nickel plating.
Straightness accuracy 5ยต.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.