Price & Availability | Article | Stroke | l1 | h1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | l10 | w1 | w2 | ||||||
L3149.20-0100 | 100 | 250 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 1,012.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 100 l1 250 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0150 | 150 | 300 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 1,028.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 150 l1 300 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0200 | 200 | 350 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 l1 350 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0250 | 250 | 400 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 512.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 250 l1 400 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0300 | 300 | 450 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 1,105.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 300 l1 450 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0350 | 350 | 500 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 350 l1 500 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0400 | 400 | 550 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 l1 550 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0450 | 450 | 600 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 777.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 450 l1 600 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0500 | 500 | 650 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 l1 650 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0550 | 550 | 700 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 712.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 550 l1 700 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0600 | 600 | 750 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 l1 750 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0650 | 650 | 800 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 636.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 650 l1 800 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0700 | 700 | 850 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 700 l1 850 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0750 | 750 | 900 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 750 l1 900 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0800 | 800 | 950 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 800 l1 950 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0850 | 850 | 1000 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 850 l1 1000 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0900 | 900 | 1050 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 900 l1 1050 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-0950 | 950 | 1100 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 950 l1 1100 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 | |||||||||||||||||||||
L3149.20-1000 | 1000 | 1150 | 48 | 130 | 115 | 20 | 20 | 49 | 25 | 18 | 3 | 1.8 | 130 | 108 | |||||||
£ 702.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 1000 l1 1150 h1 48 l2 130 l3 115 l4 20 l5 20 l6 49 l7 25 l8 18 l9 3 l10 1.8 w1 130 w2 108 |
Price & Availability | Article | Weight kg | w3 | d1 | d2 | d3 | d4 | d5 | d6 | h2 | h3 | h4 | h5 | h6 | Ball screw dia. x lead | Static load max. N | ||||||
L3149.20-0100 | 6.4 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6750 | |||||||
£ 1,012.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.4 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6750 | ||||||||||||||||||||||
L3149.20-0150 | 9.6 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6750 | |||||||
£ 1,028.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 9.6 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6750 | ||||||||||||||||||||||
L3149.20-0200 | 12.8 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6750 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 12.8 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6750 | ||||||||||||||||||||||
L3149.20-0250 | 16.0 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6750 | |||||||
£ 512.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 16.0 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6750 | ||||||||||||||||||||||
L3149.20-0300 | 19.2 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6750 | |||||||
£ 1,105.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 19.2 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6750 | ||||||||||||||||||||||
L3149.20-0350 | 22.4 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 6000 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 22.4 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 6000 | ||||||||||||||||||||||
L3149.20-0400 | 25.6 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 4750 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 25.6 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 4750 | ||||||||||||||||||||||
L3149.20-0450 | 28.8 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 3500 | |||||||
£ 777.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 28.8 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 3500 | ||||||||||||||||||||||
L3149.20-0500 | 32.0 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 2500 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 32.0 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 2500 | ||||||||||||||||||||||
L3149.20-0550 | 35.2 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 1750 | |||||||
£ 712.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 35.2 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 1750 | ||||||||||||||||||||||
L3149.20-0600 | 38.4 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 1500 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 38.4 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 1500 | ||||||||||||||||||||||
L3149.20-0650 | 41.6 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 1250 | |||||||
£ 636.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 41.6 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 1250 | ||||||||||||||||||||||
L3149.20-0700 | 44.8 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 1000 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 44.8 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 1000 | ||||||||||||||||||||||
L3149.20-0750 | 48.0 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 750 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 48.0 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 750 | ||||||||||||||||||||||
L3149.20-0800 | 51.2 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 750 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 51.2 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 750 | ||||||||||||||||||||||
L3149.20-0850 | 54.4 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 600 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 54.4 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 600 | ||||||||||||||||||||||
L3149.20-0900 | 57.6 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 500 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 57.6 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 500 | ||||||||||||||||||||||
L3149.20-0950 | 60.8 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 400 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 60.8 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 400 | ||||||||||||||||||||||
L3149.20-1000 | 64.0 | 72 | 6.8 | 11 | M8x18 | 11 | 18 | 10 | 24 | 2 | 8.5 | 13.5 | 7.5 | 16x05 | 300 | |||||||
£ 702.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 64.0 w3 72 d1 6.8 d2 11 d3 M8x18 d4 11 d5 18 d6 10 h2 24 h3 2 h4 8.5 h5 13.5 h6 7.5 Ball screw dia. x lead 16x05 Static load
max.
N 300 |
Hardened steel shafts.
Aluminium alloy bearing block and end supports.
Self-aligning linear ball bearings, hardened and ground steel body with resin retainers.
Steel ball screw and nut.
Self-aligning linear ball bearings are used as standard to ensure that the balls are permanently in contact with the shaft, even if the shafts bend slightly due to the load put on the table.
Different stroke lengths available on request.
Handwheels to suit are available (see part number L1455)
Bellows protection of the lead screw and shaft is available, add -B suffix to the part number.
We strongly recommend you add 50mm to your required.