Price & Availability | Article | Travel l1 | Rotation direction | l2 | Weight kg | ||||||
L3147.S150-L | 150 | Counter-clockwise | 250 | 1.7 | |||||||
£ 457.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 150 Rotation direction Counter-clockwise l2 250 Weight
kg 1.7 | |||||||||||
L3147.S200-R | 200 | Clockwise | 300 | 1.9 | |||||||
£ 334.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 200 Rotation direction Clockwise l2 300 Weight
kg 1.9 | |||||||||||
L3147.S200-L | 200 | Counter-clockwise | 300 | 1.9 | |||||||
£ 334.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 200 Rotation direction Counter-clockwise l2 300 Weight
kg 1.9 | |||||||||||
L3147.S300-R | 300 | Clockwise | 400 | 2.0 | |||||||
£ 458.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 300 Rotation direction Clockwise l2 400 Weight
kg 2.0 | |||||||||||
L3147.S300-L | 300 | Counter-clockwise | 400 | 2.0 | |||||||
£ 509.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 300 Rotation direction Counter-clockwise l2 400 Weight
kg 2.0 | |||||||||||
L3147.S150-R | 150 | Clockwise | 250 | 1.7 | |||||||
£ 432.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 150 Rotation direction Clockwise l2 250 Weight
kg 1.7 | |||||||||||
L3147.S250-R | 250 | Clockwise | 350 | 2.0 | |||||||
£ 492.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 250 Rotation direction Clockwise l2 350 Weight
kg 2.0 | |||||||||||
L3147.S250-L | 250 | Counter-clockwise | 350 | 2.0 | |||||||
£ 492.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Travel l1 250 Rotation direction Counter-clockwise l2 350 Weight
kg 2.0 |
Aluminium body (anodised), with die cast zinc end plates. Steel lead screw with bronze nut. Stainless steel dust cover (AISI 304).
Uses a 14 trapezoidal lead screw with 3mm pitch.
Rigid, economical and light-weight.
Can be used as a single in series, or a single or double unit in parallel, (connected via pulleys and belt drive).
Ideal for slide adjustment on conveyors, fixtures, packing machines etc.
Often used in conjunction with one touch lock spindles, position indicators, handwheels etc.