Price & Availability | Article | l1 | Stroke max. | w1 | h1 +0|-0.3 | h2 | h3 | l2 | l3 | l4 | No. of rollers | Dyn. load C max. kN | Static load C0 max. kN | d1 | d2 | d3 | w2 | Weight kg | ||||||||||||||||||
L1001.01-020 | 20 | 13 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 5 | 0.63 | 0.72 | 1.65 | 3.0 | M 2 | 1.4 | 0.01 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 20 Stroke
max. 13 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 5 Dyn. load C
max.
kN 0.63 Static load C0
max.
kN 0.72 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.01 | ||||||||||||||||||||||||||||||||||||
L1001.01-030 | 30 | 21 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 7 | 0.88 | 1.01 | 1.65 | 3.0 | M 2 | 1.4 | 0.01 | |||||||||||||||||||
£ 97.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 30 Stroke
max. 21 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 7 Dyn. load C
max.
kN 0.88 Static load C0
max.
kN 1.01 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.01 | ||||||||||||||||||||||||||||||||||||
L1001.01-040 | 40 | 29 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 9 | 1.13 | 1.30 | 1.65 | 3.0 | M 2 | 1.4 | 0.02 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 40 Stroke
max. 29 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 9 Dyn. load C
max.
kN 1.13 Static load C0
max.
kN 1.30 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.02 | ||||||||||||||||||||||||||||||||||||
L1001.01-050 | 50 | 37 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 11 | 1.38 | 1.58 | 1.65 | 3.0 | M 2 | 1.4 | 0.02 | |||||||||||||||||||
£ 469.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 50 Stroke
max. 37 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 11 Dyn. load C
max.
kN 1.38 Static load C0
max.
kN 1.58 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.02 | ||||||||||||||||||||||||||||||||||||
L1001.01-060 | 60 | 45 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 13 | 1.63 | 1.88 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 60 Stroke
max. 45 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 13 Dyn. load C
max.
kN 1.63 Static load C0
max.
kN 1.88 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.03 | ||||||||||||||||||||||||||||||||||||
L1001.01-070 | 70 | 53 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 15 | 1.88 | 2.16 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 70 Stroke
max. 53 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 15 Dyn. load C
max.
kN 1.88 Static load C0
max.
kN 2.16 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.03 | ||||||||||||||||||||||||||||||||||||
L1001.01-080 | 80 | 61 | 4 | 8.5 | 3.9 | 1.8 | 10 | 5 | 1.3 | 17 | 12.1 | 2.45 | 1.65 | 3.0 | M 2 | 1.4 | 0.03 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 Stroke
max. 61 w1 4 h1
+0|-0.3 8.5 h2 3.9 h3 1.8 l2 10 l3 5 l4 1.3 No. of rollers 17 Dyn. load C
max.
kN 12.1 Static load C0
max.
kN 2.45 d1 1.65 d2 3.0 d3 M 2 w2 1.4 Weight
kg 0.03 | ||||||||||||||||||||||||||||||||||||
L1001.02-030 | 30 | 24 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 5 | 1.47 | 1.46 | 2.55 | 4.4 | M 3 | 2.0 | 0.03 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 30 Stroke
max. 24 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 5 Dyn. load C
max.
kN 1.47 Static load C0
max.
kN 1.46 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.03 | ||||||||||||||||||||||||||||||||||||
L1001.02-045 | 45 | 30 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 8 | 2.34 | 2.34 | 2.55 | 4.4 | M 3 | 2.0 | 0.04 | |||||||||||||||||||
£ 124.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 Stroke
max. 30 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 8 Dyn. load C
max.
kN 2.34 Static load C0
max.
kN 2.34 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.04 | ||||||||||||||||||||||||||||||||||||
L1001.02-060 | 60 | 44 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 10 | 2.93 | 2.92 | 2.55 | 4.4 | M 3 | 2.0 | 0.06 | |||||||||||||||||||
£ 536.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 60 Stroke
max. 44 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 10 Dyn. load C
max.
kN 2.93 Static load C0
max.
kN 2.92 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.06 | ||||||||||||||||||||||||||||||||||||
L1001.02-075 | 75 | 58 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 12 | 3.52 | 3.50 | 2.55 | 4.4 | M 3 | 2.0 | 0.07 | |||||||||||||||||||
£ 175.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 75 Stroke
max. 58 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 12 Dyn. load C
max.
kN 3.52 Static load C0
max.
kN 3.50 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.07 | ||||||||||||||||||||||||||||||||||||
L1001.02-090 | 90 | 72 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 14 | 4.10 | 4.09 | 2.55 | 4.4 | M 3 | 2.0 | 0.08 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 90 Stroke
max. 72 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 14 Dyn. load C
max.
kN 4.10 Static load C0
max.
kN 4.09 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.08 | ||||||||||||||||||||||||||||||||||||
L1001.02-105 | 105 | 86 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 16 | 2.50 | 4.34 | 2.55 | 4.0 | M 3 | 2.0 | 0.10 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 105 Stroke
max. 86 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 16 Dyn. load C
max.
kN 2.50 Static load C0
max.
kN 4.34 d1 2.55 d2 4.0 d3 M 3 w2 2.0 Weight
kg 0.10 | ||||||||||||||||||||||||||||||||||||
L1001.02-120 | 120 | 100 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 18 | 5.27 | 5.26 | 2.55 | 4.4 | M 3 | 2.0 | 0.11 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 Stroke
max. 100 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 18 Dyn. load C
max.
kN 5.27 Static load C0
max.
kN 5.26 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.11 | ||||||||||||||||||||||||||||||||||||
L1001.02-135 | 135 | 106 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 21 | 6.15 | 6.13 | 2.55 | 4.4 | M 3 | 2.0 | 0.13 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 135 Stroke
max. 106 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 21 Dyn. load C
max.
kN 6.15 Static load C0
max.
kN 6.13 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.13 | ||||||||||||||||||||||||||||||||||||
L1001.02-150 | 150 | 120 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 23 | 6.74 | 6.72 | 2.55 | 4.4 | M 3 | 2.0 | 0.14 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 Stroke
max. 120 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 23 Dyn. load C
max.
kN 6.74 Static load C0
max.
kN 6.72 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.14 | ||||||||||||||||||||||||||||||||||||
L1001.02-165 | 165 | 134 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 25 | 7.33 | 7.30 | 2.55 | 4.4 | M 3 | 2.0 | 0.15 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 165 Stroke
max. 134 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 25 Dyn. load C
max.
kN 7.33 Static load C0
max.
kN 7.30 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.15 | ||||||||||||||||||||||||||||||||||||
L1001.02-180 | 180 | 148 | 6 | 12 | 5.5 | 2.5 | 15 | 7.5 | 1.5 | 27 | 7.91 | 7.88 | 2.55 | 4.4 | M 3 | 2.0 | 0.17 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 180 Stroke
max. 148 w1 6 h1
+0|-0.3 12 h2 5.5 h3 2.5 l2 15 l3 7.5 l4 1.5 No. of rollers 27 Dyn. load C
max.
kN 7.91 Static load C0
max.
kN 7.88 d1 2.55 d2 4.4 d3 M 3 w2 2.0 Weight
kg 0.17 | ||||||||||||||||||||||||||||||||||||
L1001.03-050 | 50 | 34 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 7 | 4.47 | 5.33 | 3.3 | 6.0 | M 4 | 3.1 | 0.10 | |||||||||||||||||||
£ 108.73 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 50 Stroke
max. 34 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 7 Dyn. load C
max.
kN 4.47 Static load C0
max.
kN 5.33 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.10 | ||||||||||||||||||||||||||||||||||||
L1001.03-075 | 75 | 54 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 10 | 6.38 | 7.61 | 3.3 | 6.0 | M 4 | 3.1 | 0.15 | |||||||||||||||||||
£ 319.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 75 Stroke
max. 54 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 10 Dyn. load C
max.
kN 6.38 Static load C0
max.
kN 7.61 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.15 | ||||||||||||||||||||||||||||||||||||
L1001.03-100 | 100 | 74 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 13 | 8.29 | 9.89 | 3.3 | 6.0 | M 4 | 3.1 | 0.20 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 Stroke
max. 74 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 13 Dyn. load C
max.
kN 8.29 Static load C0
max.
kN 9.89 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.20 | ||||||||||||||||||||||||||||||||||||
L1001.03-125 | 125 | 104 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 15 | 9.57 | 11.4 | 3.3 | 6.0 | M 4 | 3.1 | 0.24 | |||||||||||||||||||
£ 302.17 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 125 Stroke
max. 104 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 15 Dyn. load C
max.
kN 9.57 Static load C0
max.
kN 11.4 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||||||
L1001.03-150 | 150 | 124 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 18 | 11.5 | 13.7 | 3.3 | 6.0 | M 4 | 3.1 | 0.29 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 Stroke
max. 124 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 18 Dyn. load C
max.
kN 11.5 Static load C0
max.
kN 13.7 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.29 | ||||||||||||||||||||||||||||||||||||
L1001.03-175 | 175 | 144 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 21 | 13.4 | 16.0 | 3.3 | 6.0 | M 4 | 3.1 | 0.34 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 175 Stroke
max. 144 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 21 Dyn. load C
max.
kN 13.4 Static load C0
max.
kN 16.0 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.34 | ||||||||||||||||||||||||||||||||||||
L1001.03-200 | 200 | 164 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 24 | 15.3 | 18.3 | 3.3 | 6.0 | M 4 | 3.1 | 0.38 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 Stroke
max. 164 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 24 Dyn. load C
max.
kN 15.3 Static load C0
max.
kN 18.3 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.38 | ||||||||||||||||||||||||||||||||||||
L1001.03-225 | 225 | 184 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 27 | 17.2 | 20.6 | 3.3 | 6.0 | M 4 | 3.1 | 0.43 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 225 Stroke
max. 184 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 27 Dyn. load C
max.
kN 17.2 Static load C0
max.
kN 20.6 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.43 | ||||||||||||||||||||||||||||||||||||
L1001.03-250 | 250 | 204 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 30 | 19.1 | 22.8 | 3.3 | 6.0 | M 4 | 3.1 | 0.48 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 Stroke
max. 204 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 30 Dyn. load C
max.
kN 19.1 Static load C0
max.
kN 22.8 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.48 | ||||||||||||||||||||||||||||||||||||
L1001.03-275 | 275 | 224 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 33 | 21.1 | 25.1 | 3.3 | 6.0 | M 4 | 3.1 | 0.53 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 275 Stroke
max. 224 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 33 Dyn. load C
max.
kN 21.1 Static load C0
max.
kN 25.1 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.53 | ||||||||||||||||||||||||||||||||||||
L1001.03-300 | 300 | 244 | 8 | 18 | 8.3 | 3.5 | 25 | 12.5 | 2.0 | 36 | 23.0 | 27.4 | 3.3 | 6.0 | M 4 | 3.1 | 0.57 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 Stroke
max. 244 w1 8 h1
+0|-0.3 18 h2 8.3 h3 3.5 l2 25 l3 12.5 l4 2.0 No. of rollers 36 Dyn. load C
max.
kN 23.0 Static load C0
max.
kN 27.4 d1 3.3 d2 6.0 d3 M 4 w2 3.1 Weight
kg 0.57 | ||||||||||||||||||||||||||||||||||||
L1001.04-080 | 80 | 54 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 8 | 9.84 | 9.36 | 4.3 | 7.5 | M 5 | 4.1 | 0.26 | |||||||||||||||||||
£ 222.99 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 Stroke
max. 54 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 8 Dyn. load C
max.
kN 9.84 Static load C0
max.
kN 9.36 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.26 | ||||||||||||||||||||||||||||||||||||
L1001.04-120 | 120 | 92 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 11 | 13.5 | 12.9 | 4.3 | 7.5 | M 5 | 4.1 | 0.39 | |||||||||||||||||||
£ 198.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 Stroke
max. 92 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 11 Dyn. load C
max.
kN 13.5 Static load C0
max.
kN 12.9 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.39 | ||||||||||||||||||||||||||||||||||||
L1001.04-160 | 160 | 130 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 14 | 17.2 | 16.4 | 4.3 | 7.5 | M 5 | 4.1 | 0.51 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 160 Stroke
max. 130 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 14 Dyn. load C
max.
kN 17.2 Static load C0
max.
kN 16.4 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.51 | ||||||||||||||||||||||||||||||||||||
L1001.04-200 | 200 | 154 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 18 | 22.1 | 21.1 | 4.3 | 7.5 | M 5 | 4.1 | 0.64 | |||||||||||||||||||
£ 169.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 200 Stroke
max. 154 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 18 Dyn. load C
max.
kN 22.1 Static load C0
max.
kN 21.1 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.64 | ||||||||||||||||||||||||||||||||||||
L1001.04-240 | 240 | 192 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 21 | 25.8 | 24.6 | 4.3 | 7.5 | M 5 | 4.1 | 0.76 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 240 Stroke
max. 192 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 21 Dyn. load C
max.
kN 25.8 Static load C0
max.
kN 24.6 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.76 | ||||||||||||||||||||||||||||||||||||
L1001.04-280 | 280 | 230 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 24 | 29.5 | 28.1 | 4.3 | 7.5 | M 5 | 4.1 | 0.89 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 280 Stroke
max. 230 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 24 Dyn. load C
max.
kN 29.5 Static load C0
max.
kN 28.1 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 0.89 | ||||||||||||||||||||||||||||||||||||
L1001.04-320 | 320 | 254 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 28 | 34.4 | 32.8 | 4.3 | 7.5 | M 5 | 4.1 | 1.01 | |||||||||||||||||||
£ 261.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 320 Stroke
max. 254 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 28 Dyn. load C
max.
kN 34.4 Static load C0
max.
kN 32.8 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 1.01 | ||||||||||||||||||||||||||||||||||||
L1001.04-360 | 360 | 292 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 31 | 38.1 | 36.3 | 4.3 | 7.5 | M 5 | 4.1 | 1.14 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 360 Stroke
max. 292 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 31 Dyn. load C
max.
kN 38.1 Static load C0
max.
kN 36.3 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 1.14 | ||||||||||||||||||||||||||||||||||||
L1001.04-400 | 400 | 330 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 34 | 41.8 | 39.8 | 4.3 | 7.5 | M 5 | 4.1 | 1.27 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 Stroke
max. 330 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 34 Dyn. load C
max.
kN 41.8 Static load C0
max.
kN 39.8 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 1.27 | ||||||||||||||||||||||||||||||||||||
L1001.04-440 | 440 | 354 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 38 | 46.7 | 44.5 | 4.3 | 7.5 | M 5 | 4.1 | 1.39 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 440 Stroke
max. 354 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 38 Dyn. load C
max.
kN 46.7 Static load C0
max.
kN 44.5 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 1.39 | ||||||||||||||||||||||||||||||||||||
L1001.04-480 | 480 | 392 | 11 | 22 | 10 | 4.5 | 40 | 20 | 2.0 | 41 | 50.4 | 48.0 | 4.3 | 7.5 | M 5 | 4.1 | 1.51 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 480 Stroke
max. 392 w1 11 h1
+0|-0.3 22 h2 10 h3 4.5 l2 40 l3 20 l4 2.0 No. of rollers 41 Dyn. load C
max.
kN 50.4 Static load C0
max.
kN 48.0 d1 4.3 d2 7.5 d3 M 5 w2 4.1 Weight
kg 1.51 | ||||||||||||||||||||||||||||||||||||
L1001.06-100 | 100 | 80 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 7 | 18.0 | 18.4 | 5.3 | 9.5 | M 6 | 5.2 | 9.62 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 Stroke
max. 80 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 7 Dyn. load C
max.
kN 18.0 Static load C0
max.
kN 18.4 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 9.62 | ||||||||||||||||||||||||||||||||||||
L1001.06-150 | 150 | 108 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 11 | 28.3 | 29.0 | 5.3 | 9.5 | M 6 | 5.2 | 0.93 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 150 Stroke
max. 108 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 11 Dyn. load C
max.
kN 28.3 Static load C0
max.
kN 29.0 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 0.93 | ||||||||||||||||||||||||||||||||||||
L1001.06-200 | 200 | 154 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 14 | 36.0 | 36.9 | 5.3 | 9.5 | M 6 | 5.2 | 1.24 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 Stroke
max. 154 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 14 Dyn. load C
max.
kN 36.0 Static load C0
max.
kN 36.9 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 1.24 | ||||||||||||||||||||||||||||||||||||
L1001.06-250 | 250 | 200 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 17 | 43.7 | 44.8 | 5.3 | 9.5 | M 6 | 5.2 | 1.55 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 250 Stroke
max. 200 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 17 Dyn. load C
max.
kN 43.7 Static load C0
max.
kN 44.8 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 1.55 | ||||||||||||||||||||||||||||||||||||
L1001.06-300 | 300 | 246 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 20 | 51.4 | 52.6 | 5.3 | 9.5 | M 6 | 5.2 | 1.85 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 Stroke
max. 246 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 20 Dyn. load C
max.
kN 51.4 Static load C0
max.
kN 52.6 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 1.85 | ||||||||||||||||||||||||||||||||||||
L1001.06-350 | 350 | 274 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 24 | 61.7 | 63.2 | 5.3 | 9.5 | M 6 | 5.2 | 2.16 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 350 Stroke
max. 274 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 24 Dyn. load C
max.
kN 61.7 Static load C0
max.
kN 63.2 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 2.16 | ||||||||||||||||||||||||||||||||||||
L1001.06-400 | 400 | 320 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 27 | 69.4 | 71.1 | 5.3 | 9.5 | M 6 | 5.2 | 2.47 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 Stroke
max. 320 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 27 Dyn. load C
max.
kN 69.4 Static load C0
max.
kN 71.1 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 2.47 | ||||||||||||||||||||||||||||||||||||
L1001.06-450 | 450 | 366 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 30 | 77.1 | 79.0 | 5.3 | 9.5 | M 6 | 5.2 | 2.77 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 Stroke
max. 366 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 30 Dyn. load C
max.
kN 77.1 Static load C0
max.
kN 79.0 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 2.77 | ||||||||||||||||||||||||||||||||||||
L1001.06-500 | 500 | 412 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 33 | 84.8 | 86.9 | 5.3 | 9.5 | M 6 | 5.2 | 3.08 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 Stroke
max. 412 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 33 Dyn. load C
max.
kN 84.8 Static load C0
max.
kN 86.9 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 3.08 | ||||||||||||||||||||||||||||||||||||
L1001.06-550 | 550 | 458 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 36 | 92.5 | 94.8 | 5.3 | 9.5 | M 6 | 5.2 | 3.38 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 550 Stroke
max. 458 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 36 Dyn. load C
max.
kN 92.5 Static load C0
max.
kN 94.8 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 3.38 | ||||||||||||||||||||||||||||||||||||
L1001.06-600 | 600 | 486 | 15 | 31 | 14 | 6 | 50 | 25 | 2.0 | 40 | 103.0 | 105.0 | 5.3 | 9.5 | M 6 | 5.2 | 3.69 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 Stroke
max. 486 w1 15 h1
+0|-0.3 31 h2 14 h3 6 l2 50 l3 25 l4 2.0 No. of rollers 40 Dyn. load C
max.
kN 103.0 Static load C0
max.
kN 105.0 d1 5.3 d2 9.5 d3 M 6 w2 5.2 Weight
kg 3.69 |
Stainless steel rail and rollers (AISI 440C). Hardness 60±2 HRC. Stainless steel roller retainer (AISI 304).
Supplied in sets of 4 rails (with 2 roller cages and 8 end screws as standard). See table for number of rollers in each cage.
Crossed roller cages can be cut to length to alter stroke - but this affects load rating, please see technical pages.