Crossed Roller Rails
stainless
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | - | 0% | 
| 5-9 | - | 10% | 
| 10-19 | - | 15% | 
| 20-49 | - | 25% | 
| 50+ | - | 35% | 
Stainless steel rail and rollers (AISI 440C). Hardness 60±2 HRC. Stainless steel roller retainer (AISI 304).
Supplied in sets of 4 rails (with 2 roller cages and 8 end screws as standard). See table for number of rollers in each cage.
Crossed roller cages can be cut to length to alter stroke - but this affects load rating, please see technical pages.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































