Flanged Carriage
needle roller
Units | Price/unit after discount | Applied Discount |
1-4 | £ 1,778.04 | 0% |
5-9 | £ 1,689.14 | 5% |
10-19 | £ 1,600.24 | 10% |
20-49 | £ 1,511.33 | 15% |
50+ | £ 1,333.53 | 25% |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1017.FN (flanged) and L1017.UN (unflanged).
Supplied with plastic covers for screws.
These are very heavy duty needle roller rails and can only be used with corresponding needle roller carriages L1017. For standard linear guideways and carriages see part no. L1016.