Splined Shafts
steel
Price & Availability | Article | No. of splines | d1 | d2 | d3 tol. h8 | l1 | w1 | Weight kg | ||||||||||||||||||
L1791.011-14 | 6 | 11 | 14 | 18.75 | 30 | 3 | 0.03 | |||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
No. of splines 6 d1 11 d2 14 d3
tol. h8 18.75 l1 30 w1 3 Weight
kg 0.03 | ||||||||||||||||||||||||||
L1791.013-16 | 6 | 13 | 16 | 21.75 | 40 | 3.5 | 0.06 | |||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
No. of splines 6 d1 13 d2 16 d3
tol. h8 21.75 l1 40 w1 3.5 Weight
kg 0.06 | ||||||||||||||||||||||||||
L1791.013-25 | 6 | 13 | 16 | 24.75 | 40 | 3.5 | 0.09 | |||||||||||||||||||
£ 15.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1 13 d2 16 d3
tol. h8 24.75 l1 40 w1 3.5 Weight
kg 0.09 | ||||||||||||||||||||||||||
L1791.016-20 | 6 | 16 | 20 | 27.75 | 40 | 4 | 0.11 | |||||||||||||||||||
£ 17.43 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
No. of splines 6 d1 16 d2 20 d3
tol. h8 27.75 l1 40 w1 4 Weight
kg 0.11 | ||||||||||||||||||||||||||
L1791.018-22 | 6 | 18 | 22 | 31.75 | 40 | 5 | 0.15 | |||||||||||||||||||
£ 17.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1 18 d2 22 d3
tol. h8 31.75 l1 40 w1 5 Weight
kg 0.15 | ||||||||||||||||||||||||||
L1791.021-25 | 6 | 21 | 25 | 35.75 | 45 | 5 | 0.21 | |||||||||||||||||||
£ 19.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1 21 d2 25 d3
tol. h8 35.75 l1 45 w1 5 Weight
kg 0.21 | ||||||||||||||||||||||||||
L1791.023-28 | 6 | 23 | 28 | 39.70 | 45 | 6 | 0.25 | |||||||||||||||||||
£ 22.89 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
No. of splines 6 d1 23 d2 28 d3
tol. h8 39.70 l1 45 w1 6 Weight
kg 0.25 | ||||||||||||||||||||||||||
L1791.026-32 | 6 | 26 | 32 | 44.70 | 45 | 6 | 0.32 | |||||||||||||||||||
£ 26.75 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
No. of splines 6 d1 26 d2 32 d3
tol. h8 44.70 l1 45 w1 6 Weight
kg 0.32 | ||||||||||||||||||||||||||
L1791.032-38 | 8 | 32 | 38 | 49.70 | 50 | 6 | 0.38 | |||||||||||||||||||
£ 26.75 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
No. of splines 8 d1 32 d2 38 d3
tol. h8 49.70 l1 50 w1 6 Weight
kg 0.38 | ||||||||||||||||||||||||||
L1791.036-42 | 8 | 36 | 42 | 59.70 | 70 | 7 | 0.89 | |||||||||||||||||||
£ 140.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 8 d1 36 d2 42 d3
tol. h8 59.70 l1 70 w1 7 Weight
kg 0.89 | ||||||||||||||||||||||||||
L1791.042-48 | 8 | 42 | 48 | 69.70 | 80 | 8 | 1.38 | |||||||||||||||||||
£ 140.71 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
No. of splines 8 d1 42 d2 48 d3
tol. h8 69.70 l1 80 w1 8 Weight
kg 1.38 | ||||||||||||||||||||||||||
L1791.046-54 | 8 | 46 | 54 | 81.70 | 90 | 9 | 2.33 | |||||||||||||||||||
£ 140.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 8 d1 46 d2 54 d3
tol. h8 81.70 l1 90 w1 9 Weight
kg 2.33 |
Steel (9 SMnPb 36).
For use with splined shafts no. L1790.