Splined Shafts
steel
Price & Availability | Article | No. of splines | d1 +0.00|-0.08 | d2 +0.07|-0.27 | l1 | r1 45° | r2 | w1 +0.00|-0.08 | Section mm² | Approx. torque Nm | Weight g | ||||||||||||||||||
L1790.011-1.0 | 6 | 11 | 14 | 1000 | 0.2 | 0.2 | 3 | 121.9 | 38 | 0.9 | |||||||||||||||||||
£ 62.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 11 d2
+0.07|-0.27 14 l1 1000 r1 45° 0.2 r2 0.2 w1
+0.00|-0.08 3 Section
mm² 121.9 Approx. torque
Nm 38 Weight
g 0.9 | |||||||||||||||||||||||||||||
L1790.013-1.0 | 6 | 13 | 16 | 1000 | 0.2 | 0.2 | 3.5 | 164.1 | 45 | 1.3 | |||||||||||||||||||
£ 71.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 13 d2
+0.07|-0.27 16 l1 1000 r1 45° 0.2 r2 0.2 w1
+0.00|-0.08 3.5 Section
mm² 164.1 Approx. torque
Nm 45 Weight
g 1.3 | |||||||||||||||||||||||||||||
L1790.016-1.0 | 6 | 16 | 20 | 1000 | 0.2 | 0.2 | 5 | 243.4 | 101 | 1.9 | |||||||||||||||||||
£ 82.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 16 d2
+0.07|-0.27 20 l1 1000 r1 45° 0.2 r2 0.2 w1
+0.00|-0.08 5 Section
mm² 243.4 Approx. torque
Nm 101 Weight
g 1.9 | |||||||||||||||||||||||||||||
L1790.018-1.0 | 6 | 18 | 22 | 1000 | 0.2 | 0.2 | 5 | 312.4 | 117 | 2.5 | |||||||||||||||||||
£ 91.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 18 d2
+0.07|-0.27 22 l1 1000 r1 45° 0.2 r2 0.2 w1
+0.00|-0.08 5 Section
mm² 312.4 Approx. torque
Nm 117 Weight
g 2.5 | |||||||||||||||||||||||||||||
L1790.021-1.0 | 6 | 21 | 25 | 1000 | 0.2 | 0.2 | 5 | 399.8 | 130 | 3.1 | |||||||||||||||||||
£ 107.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 21 d2
+0.07|-0.27 25 l1 1000 r1 45° 0.2 r2 0.2 w1
+0.00|-0.08 5 Section
mm² 399.8 Approx. torque
Nm 130 Weight
g 3.1 | |||||||||||||||||||||||||||||
L1790.023-1.0 | 6 | 23 | 28 | 1000 | 0.3 | 0.3 | 6 | 505.2 | 225 | 3.9 | |||||||||||||||||||
£ 118.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 23 d2
+0.07|-0.27 28 l1 1000 r1 45° 0.3 r2 0.3 w1
+0.00|-0.08 6 Section
mm² 505.2 Approx. torque
Nm 225 Weight
g 3.9 | |||||||||||||||||||||||||||||
L1790.026-1.0 | 6 | 26 | 32 | 1000 | 0.3 | 0.3 | 6 | 638.6 | 310 | 5.0 | |||||||||||||||||||
£ 137.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 6 d1
+0.00|-0.08 26 d2
+0.07|-0.27 32 l1 1000 r1 45° 0.3 r2 0.3 w1
+0.00|-0.08 6 Section
mm² 638.6 Approx. torque
Nm 310 Weight
g 5.0 | |||||||||||||||||||||||||||||
L1790.032-1.0 | 8 | 32 | 38 | 1000 | 0.3 | 0.3 | 8 | 947.8 | 598 | 7.4 | |||||||||||||||||||
£ 180.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 8 d1
+0.00|-0.08 32 d2
+0.07|-0.27 38 l1 1000 r1 45° 0.3 r2 0.3 w1
+0.00|-0.08 8 Section
mm² 947.8 Approx. torque
Nm 598 Weight
g 7.4 | |||||||||||||||||||||||||||||
L1790.036-1.0 | 8 | 36 | 42 | 1000 | 0.3 | 0.3 | 7 | 1185.3 | 649 | 9.3 | |||||||||||||||||||
£ 223.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
No. of splines 8 d1
+0.00|-0.08 36 d2
+0.07|-0.27 42 l1 1000 r1 45° 0.3 r2 0.3 w1
+0.00|-0.08 7 Section
mm² 1185.3 Approx. torque
Nm 649 Weight
g 9.3 | |||||||||||||||||||||||||||||
L1790.042-1.0 | 8 | 42 | 48 | 1000 | 0.3 | 0.3 | 8 | 1576.7 | 732 | 12.4 | |||||||||||||||||||
£ 301.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
No. of splines 8 d1
+0.00|-0.08 42 d2
+0.07|-0.27 48 l1 1000 r1 45° 0.3 r2 0.3 w1
+0.00|-0.08 8 Section
mm² 1576.7 Approx. torque
Nm 732 Weight
g 12.4 | |||||||||||||||||||||||||||||
L1790.046-1.0 | 8 | 46 | 54 | 1000 | 0.5 | 0.3 | 9 | 1949.0 | 1095 | 15.3 | |||||||||||||||||||
£ 398.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
No. of splines 8 d1
+0.00|-0.08 46 d2
+0.07|-0.27 54 l1 1000 r1 45° 0.5 r2 0.3 w1
+0.00|-0.08 9 Section
mm² 1949.0 Approx. torque
Nm 1095 Weight
g 15.3 |
Steel (C40).
For use with splined bushings part no. L1791.
Torque figures stated are approximate, and dependent on the application. In important cases please consult our Technical department.