Our new hygienic thumb screws are now available, made from stainless steel (AISI 316) with a matt or polished finish. These thumb screws are ideal for applications where you need simple fasteners that can be manually adjusted but also require protection from contaminates. A sealing ring of rubber prevents chemicals or particles building up around the fastener,as well as components to be mounted without dead spaces.
Complementing hygienic nuts are also available for similar performance for threaded onto an application instead.
If you need help with corrosion and contaminate resistant applications we can provide you with technical assistance and find the suitable components our range of hygienic products. So don't hesitate to get in touch via the form below or simply by email.