Our DIN and AISI standard thumb screws are available in a range of sizes and materials including steel, stainless and plastic as well as finishes such as black oxide and zinc plated. Specials can be produced easily on request with short lead times.
As specialists in mechanical components our knowledgeable technical support team can assist with your project, whether you need help picking the right corrosion resistant screws for marine applications or calculating the precise sealing plugs needed for your hydraulic systems.
Make sure you also request a free Mechanical Components Handbook here and utilise our freely available CAD files to save time planning your projects.
Flat Knurled thumb screws manufactured to DIN 653 in steel. Solid one piece construction offers greater strength.
Thumb nuts are available in a wide range of shapes, sizes and material. For our full range, please click here.
Brass thumb screws manufactured to DIN 464. Available in two variations, flat and knurled.
Plastic head thumb screws manufactured from high impact resistant thermoplastic. Suitable for a wide range of industries.
A2 and A4 stainless steel knurled thumb screws available from stock. Manufactured tp DIN 464.
Thin head thumb screws are available in A2 stainless or with a plastic handle. A4 Stainless available on request.