| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 9.08 | 0% |
| 5-19 | £ 8.17 | 10% |
| 20-39 | £ 7.26 | 20% |
| 40-99 | £ 6.36 | 30% |
| 100+ | £ 5.45 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,04 - 0,10mm.
Module 1 for gears with 8-10 teeth see R5175 & R5176, for gears with 12-18 teeth see R5177, for gears with 14-120 teeth with set screw see R5179.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































