Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H9 | Torque max. Nm | Weight g | ||||||||||||||||||
R5167.100-012 | 12 | 12 | 14 | 12 | 6 | 0.84 | 1.4 | ||||||||||||||||||||
£ 9.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 12 Pitch dia. d1 12 d2 14 w1 12 d3
tol. H9 6 Torque
max.
Nm 0.84 Weight
g 1.4 | |||||||||||||||||||||||||||
R5167.100-014 | 14 | 14 | 16 | 12 | 6 | 0.98 | 2.1 | ||||||||||||||||||||
£ 9.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 14 Pitch dia. d1 14 d2 16 w1 12 d3
tol. H9 6 Torque
max.
Nm 0.98 Weight
g 2.1 | |||||||||||||||||||||||||||
R5167.100-015 | 15 | 15 | 17 | 12 | 6 | 1.05 | 2.5 | ||||||||||||||||||||
£ 10.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 15 Pitch dia. d1 15 d2 17 w1 12 d3
tol. H9 6 Torque
max.
Nm 1.05 Weight
g 2.5 | |||||||||||||||||||||||||||
R5167.100-016 | 16 | 16 | 18 | 12 | 6 | 1.12 | 2.9 | ||||||||||||||||||||
£ 10.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 16 Pitch dia. d1 16 d2 18 w1 12 d3
tol. H9 6 Torque
max.
Nm 1.12 Weight
g 2.9 |
White polyacetal, machined.
Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth.
Amount of backlash when assembling gears = 0,06 - 0,12mm.
Module 1 for gears with 17-120 teeth see R5169. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.