Module 1
Spur Gears
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 36.62 | 0% |
| 5-19 | £ 32.96 | 10% |
| 20-39 | £ 29.30 | 20% |
| 40-99 | £ 25.63 | 30% |
| 100+ | £ 21.97 | 40% |
Stainless steel (SUS 304, JIS G 4303).
Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth.
Amount of backlash when assembling gears = 0,06 - 0,12mm.
For stainless steel module 1 gears with 14-16 teeth, see R5163.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































